Part Number |
Model Code Description |
Absolute Filter Rating |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 1301741 | Model Code Description N/A 1.07.04 D 10 P | Absolute Filter Rating N/A 10 µm | Media Type N/A Paper | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 4.6 in50.8 mm | Core Products |
| 1287242 | Model Code Description N/A 1.08.16 D 25 W | Absolute Filter Rating N/A 25 µm | Media Type N/A Wire Mesh | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A End Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 16 in407 mm | Core Products |
| 2214217 | Model Code Description N/A 1.10.13 D 03 BH4 /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 12.9 in326.9 mm | Core Products |
| 1283890 | Model Code Description N/A 1.11.08 D 03 BH4 /-SO263 | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 9.1 in230 mm | Core Products |
| 2204890 | Model Code Description N/A 1.11.08 D 03 BH4 /-V-SFREE | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 9.1 in230 mm | Core Products |
| 2098103 | Model Code Description N/A 1.11.08D25W | Absolute Filter Rating N/A 25 µm | Media Type N/A Wire Mesh | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 9.1 in230 mm | Core Products |
| 2214215 | Model Code Description N/A 1.11.11 D 03 BH4 /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A End Cap | Outside Diameter N/A 3.25 in31.75 mm | Length N/A 11.5 in292.10 mm | Core Products |
| 1324449 | Model Code Description N/A 1.11.13 D 100 W /-V | Absolute Filter Rating N/A 100 µm | Media Type N/A Wire Mesh | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 12.9 in326.9 mm | Core Products |
| 2214218 | Model Code Description N/A 1.11.13 D 20 BN4AM/-V | Absolute Filter Rating N/A 20 µm | Media Type N/A BN/AM=Beta/Aquamicron | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 12.9 in326.9 mm | Core Products |
| 2216183 | Model Code Description N/A 1.11.21 D 03 BH4 /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A End Cap | Outside Diameter N/A 8 in202 mm | Length N/A 21.5 in545 mm | Core Products |
| 1301804 | Model Code Description N/A 1.13.04 D 17 BH4 /-V | Absolute Filter Rating N/A 17 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 4.6 in50.8 mm | Core Products |
| 2064098 | Model Code Description N/A 1.14.16 D 149 W | Absolute Filter Rating N/A 149 µm | Media Type N/A Stainless Steel Wire Mesh | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 16 in407 mm | Core Products |
| 2211591 | Model Code Description N/A 1.14.16 D 25 ECO/C/-SFREE | Absolute Filter Rating N/A 25 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 16 in407 mm | Core Products |
| 2064096 | Model Code Description N/A 1.14.16 D 25 W | Absolute Filter Rating N/A 25 µm | Media Type N/A Stainless Steel Wire Mesh | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 16 in407 mm | Core Products |
| 2064097 | Model Code Description N/A 1.14.16 D 74 W | Absolute Filter Rating N/A 74 µm | Media Type N/A Stainless Steel Wire Mesh | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 16 in407 mm | Core Products |
| 1327569 | Model Code Description N/A 1.14.20 D 06 ECO/C /-SFREE | Absolute Filter Rating N/A 6 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 21.6 in549 mm | Core Products |
| 2211457 | Model Code Description N/A 1.14.26 D 010 ECO/C /-SFREE | Absolute Filter Rating N/A 10 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 3.8 in95 mm | Length N/A 26 in652 mm | Core Products |
| 1309721 | Model Code Description N/A 1.14.39 D 01 ECO/C /-V-SFREE | Absolute Filter Rating N/A 1 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 37.8 in959.2 mm | Core Products |
| 1302098 | Model Code Description N/A 1.14.39 D 03 ECO/C-SFREE | Absolute Filter Rating N/A 3 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 37.8 in959.2 mm | Core Products |
| 1308800 | Model Code Description N/A 1.14.39 D 03 ECO/C-V-SFREE | Absolute Filter Rating N/A 3 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 37.8 in959.2 mm | Core Products |
| 2216715 | Model Code Description N/A 1.14.39 D 100 W/HC | Absolute Filter Rating N/A 100 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 37.8 in959.2 mm | Core Products |
| 2215789 | Model Code Description N/A 1.14.39 D 40 AM /-V | Absolute Filter Rating N/A 40 µm | Media Type N/A AM=Aquamicron | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 37.8 in959.2 mm | Core Products |
| 2212475 | Model Code Description N/A 1.17.08 D 06 BN4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A End Cap | Outside Diameter N/A 3.4 in49.3 mm | Length N/A 8.2 in208.5 mm | Core Products |
| 2211808 | Model Code Description N/A 1.18.16 D 03 BH4 /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 16 in407 mm | Core Products |
| 1325900 | Model Code Description N/A 1.18.16 D 12 BN4 /-SFREE | Absolute Filter Rating N/A 12 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A O-Ring Cap | Outside Diameter N/A 6 in152.4 mm | Length N/A 16 in407 mm | Core Products |