Part Number |
Model Code Description |
Absolute Filter Rating |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Outside Diameter |
Length |
Core Products |
---|---|---|---|---|---|---|---|---|---|
2211373 | Model Code Description N/A 1.22.20 D 03 SI-PLEAT/-V | Absolute Filter Rating N/A 3 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 6 in152 mm | Length N/A 21.6 in549 mm | Core Products |
2211571 | Model Code Description N/A 1.22.20 D 03 SI-PLEAT/-V-SFREE | Absolute Filter Rating N/A 3 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 6 in152 mm | Length N/A 21.6 in549 mm | Core Products |
2211374 | Model Code Description N/A 1.22.20 D 05 SI-PLEAT/-V | Absolute Filter Rating N/A 5 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 6 in152 mm | Length N/A 21.6 in549 mm | Core Products |
2211572 | Model Code Description N/A 1.22.20 D 05 SI-PLEAT/-V-SFREE | Absolute Filter Rating N/A 5 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 6 in152 mm | Length N/A 21.6 in549 mm | Core Products |
2211375 | Model Code Description N/A 1.22.20 D 10 SI-PLEAT/-V | Absolute Filter Rating N/A 10 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 6 in152 mm | Length N/A 21.6 in549 mm | Core Products |
2211573 | Model Code Description N/A 1.22.20 D 10 SI-PLEAT/-V-SFREE | Absolute Filter Rating N/A 10 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 6 in152 mm | Length N/A 21.6 in549 mm | Core Products |
2211376 | Model Code Description N/A 1.22.20 D 25 SI-PLEAT/-V | Absolute Filter Rating N/A 25 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 6 in152 mm | Length N/A 21.6 in549 mm | Core Products |
2211574 | Model Code Description N/A 1.22.20 D 25 SI-PLEAT/-V-SFREE | Absolute Filter Rating N/A 25 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 6 in152 mm | Length N/A 21.6 in549 mm | Core Products |
2211377 | Model Code Description N/A 1.22.40 D 01 SI-PLEAT/-V | Absolute Filter Rating N/A 1 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 41.1 in1,043 mm | Core Products |
2211378 | Model Code Description N/A 1.22.40 D 03 SI-PLEAT/-V | Absolute Filter Rating N/A 3 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 41.1 in1,043 mm | Core Products |
2211576 | Model Code Description N/A 1.22.40 D 03 SI-PLEAT/-V-SFREE | Absolute Filter Rating N/A 3 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 41.1 in1,043 mm | Core Products |
2211577 | Model Code Description N/A 1.22.40 D 05 SI-PLEAT /-V-SFREE | Absolute Filter Rating N/A 5 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 41.1 in1,043 mm | Core Products |
2211379 | Model Code Description N/A 1.22.40 D 05 SI-PLEAT/-V | Absolute Filter Rating N/A 5 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 41.1 in1,043 mm | Core Products |
2211380 | Model Code Description N/A 1.22.40 D 10 SI-PLEAT/-V | Absolute Filter Rating N/A 10 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 41.1 in1,043 mm | Core Products |
2211578 | Model Code Description N/A 1.22.40 D 10 SI-PLEAT/-V-SFREE | Absolute Filter Rating N/A 10 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 41.1 in1,043 mm | Core Products |
2211381 | Model Code Description N/A 1.22.40 D 25 SI-PLEAT/-V | Absolute Filter Rating N/A 25 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 41.1 in1,043 mm | Core Products |
2211331 | Model Code Description N/A 1.28.04 D 01 SI-PLEAT/-V | Absolute Filter Rating N/A 1 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 4.6 in50.8 mm | Core Products |
2211332 | Model Code Description N/A 1.28.04 D 03 SI-PLEAT/-V | Absolute Filter Rating N/A 3 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 4.6 in50.8 mm | Core Products |
2211531 | Model Code Description N/A 1.28.04 D 03 SI-PLEAT/-V-SFREE | Absolute Filter Rating N/A 3 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 4.6 in50.8 mm | Core Products |
2211333 | Model Code Description N/A 1.28.04 D 05 SI-PLEAT/-V | Absolute Filter Rating N/A 5 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 4.6 in50.8 mm | Core Products |
2211532 | Model Code Description N/A 1.28.04 D 05 SI-PLEAT/-V-SFREE | Absolute Filter Rating N/A 5 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 4.6 in50.8 mm | Core Products |
2211334 | Model Code Description N/A 1.28.04 D 10 SI-PLEAT/-V | Absolute Filter Rating N/A 10 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 4.6 in50.8 mm | Core Products |
2211533 | Model Code Description N/A 1.28.04 D 10 SI-PLEAT/-V-SFREE | Absolute Filter Rating N/A 10 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 4.6 in50.8 mm | Core Products |
2211335 | Model Code Description N/A 1.28.04 D 25 SI-PLEAT/-V | Absolute Filter Rating N/A 25 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 2 in50.8 mm | Length N/A 4.6 in50.8 mm | Core Products |
2211336 | Model Code Description N/A 1.28.08 D 01 SI-PLEAT/-V | Absolute Filter Rating N/A 1 µm | Media Type N/A SI-Pleat | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.1 in79 mm | Length N/A 9.1 in230 mm | Core Products |