Part Number |
Model Code Description |
Absolute Filter Rating |
Media Type |
Seal |
Cap 1 Type |
Cap 2 Type |
Outside Diameter |
Length |
Core Products |
|---|---|---|---|---|---|---|---|---|---|
| 1269947 | Model Code Description N/A 1.07.08 D 10 BH4 | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.8 in44.5 mm | Length N/A 8.1 in206.2 mm | Core Products |
| 2073900 | Model Code Description N/A 1.07.08 D 10 BH4 /-EPR | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Ethylene propylene rubber (EPR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.8 in44.5 mm | Length N/A 8.1 in206.2 mm | Core Products |
| 2206154 | Model Code Description N/A 1.07.08 D 10 BH4 /-SFREE | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.8 in44.5 mm | Length N/A 8.1 in206.2 mm | Core Products |
| 1271800 | Model Code Description N/A 1.07.08 D 10 BH4 /-V | Absolute Filter Rating N/A 10 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.8 in44.5 mm | Length N/A 8.1 in206.2 mm | Core Products |
| 1262456 | Model Code Description N/A 1.07.08 D 12 BN4 | Absolute Filter Rating N/A 12 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.8 in44.5 mm | Length N/A 8.1 in206.2 mm | Core Products |
| 2073587 | Model Code Description N/A 1.07.08 D 12 BN4 /-EPR | Absolute Filter Rating N/A 12 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Ethylene propylene rubber (EPR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.8 in44.5 mm | Length N/A 8.1 in206.2 mm | Core Products |
| 1271786 | Model Code Description N/A 1.07.08 D 12 BN4 /-V | Absolute Filter Rating N/A 12 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.8 in44.5 mm | Length N/A 8.1 in206.2 mm | Core Products |
| 1269948 | Model Code Description N/A 1.07.08 D 17 BH4 | Absolute Filter Rating N/A 17 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.8 in44.5 mm | Length N/A 8.1 in206.2 mm | Core Products |
| 2079745 | Model Code Description N/A 1.07.08 D 17 BH4 /-V | Absolute Filter Rating N/A 17 µm | Media Type N/A BH/HC=Betamicron® High Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.8 in44.5 mm | Length N/A 8.1 in206.2 mm | Core Products |
| 1262457 | Model Code Description N/A 1.07.08 D 25 BN4 | Absolute Filter Rating N/A 25 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.8 in44.5 mm | Length N/A 8.1 in206.2 mm | Core Products |
| 1277362 | Model Code Description N/A 1.07.08 D 25 BN4 /-V | Absolute Filter Rating N/A 25 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 1.8 in44.5 mm | Length N/A 8.1 in206.2 mm | Core Products |
| 1269083 | Model Code Description N/A 1.08.08 D 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.78 in96 mm | Length N/A 8.2 in208.3 mm | Core Products |
| 2078345 | Model Code Description N/A 1.08.08 D 03 BN4 /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.78 in96 mm | Length N/A 8.2 in208.3 mm | Core Products |
| 2083939 | Model Code Description N/A 1.08.08 D 03 ECO/C /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.78 in96 mm | Length N/A 8.2 in208.3 mm | Core Products |
| 1269084 | Model Code Description N/A 1.08.08 D 06 BN4 | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.78 in96 mm | Length N/A 8.2 in208.3 mm | Core Products |
| 2078346 | Model Code Description N/A 1.08.08 D 06 BN4 /-V | Absolute Filter Rating N/A 6 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.78 in96 mm | Length N/A 8.2 in208.3 mm | Core Products |
| 2083940 | Model Code Description N/A 1.08.08 D 06 ECO/C /-V | Absolute Filter Rating N/A 6 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.78 in96 mm | Length N/A 8.2 in208.3 mm | Core Products |
| 1269085 | Model Code Description N/A 1.08.08 D 12 BN4 | Absolute Filter Rating N/A 12 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.78 in96 mm | Length N/A 8.2 in208.3 mm | Core Products |
| 2078347 | Model Code Description N/A 1.08.08 D 12 BN4 /-V | Absolute Filter Rating N/A 12 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.78 in96 mm | Length N/A 8.2 in208.3 mm | Core Products |
| 2083941 | Model Code Description N/A 1.08.08 D 12 ECO/C /-V | Absolute Filter Rating N/A 12 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.78 in96 mm | Length N/A 8.2 in208.3 mm | Core Products |
| 1269031 | Model Code Description N/A 1.08.08 D 25 BN4 | Absolute Filter Rating N/A 25 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.78 in96 mm | Length N/A 8.2 in208.3 mm | Core Products |
| 2078348 | Model Code Description N/A 1.08.08 D 25 BN4 /-V | Absolute Filter Rating N/A 25 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.78 in96 mm | Length N/A 8.2 in208.3 mm | Core Products |
| 1269086 | Model Code Description N/A 1.08.13 D 03 BN4 | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Nitrile Rubber (NBR) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.78 in96 mm | Length N/A 12.9 in328.4 mm | Core Products |
| 2078349 | Model Code Description N/A 1.08.13 D 03 BN4 /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A BN/HC=Betamicron® Low Collapse | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.78 in96 mm | Length N/A 12.9 in328.4 mm | Core Products |
| 2083942 | Model Code Description N/A 1.08.13 D 03 ECO/C /-V | Absolute Filter Rating N/A 3 µm | Media Type N/A ECO/C=ECOcore | Seal N/A Fluoroelastomer (FPM) | Cap 1 Type N/A O-Ring Cap | Cap 2 Type N/A Closed End Cap | Outside Diameter N/A 3.78 in96 mm | Length N/A 12.9 in328.4 mm | Core Products |