51 - 75 of 361 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Part Number

Model Code Description

Flow

Operating Pressure [Max]

Filter Rating

Bypass Valve

Seal Material

Core Products

N/A DFBH/HC240QE5D1.0/L24-T100 N/A 63 gpm240 L/min N/A 315 bar4568 psi N/A 5 µm N/A Non-Bypass N/A Nitrile rubber (NBR) (standard)
N/A DFBH/HC30QE10C1.0 N/A 8 gpm30 L/min N/A 315 bar4568 psi N/A 10 µm N/A Non-Bypass N/A Nitrile rubber (NBR) (standard)
N/A DFBH/HC660QE5D1.0/L24-T100 N/A 100 gpm378 L/min N/A 315 bar4568 psi N/A 5 µm N/A Non-Bypass N/A Nitrile rubber (NBR) (standard)
N/A DFBH/HC110QE10B1.0 N/A 29 gpm110 L/min N/A 315 bar4568 psi N/A 10 µm N/A Non-Bypass N/A Nitrile rubber (NBR) (standard)
N/A DF ON 280QE10D1.0/B6-L24 N/A 74 gpm280 L/min N/A 315 bar4568 psi N/A 10 µm N/A B6 N/A Nitrile rubber (NBR) (standard)
N/A DF ON 160QE20A1.0/B6 N/A 42 gpm160 L/min N/A 315 bar4568 psi N/A 20 µm N/A B6 N/A Nitrile rubber (NBR) (standard)
N/A DFBH/HC1320QE20C2.0 N/A 110 gpm416 L/min N/A 315 bar4568 psi N/A 20 µm N/A Non-Bypass N/A Nitrile rubber (NBR) (standard)
N/A DF ON 240QE3D1.0/B6-L110 N/A 63 gpm240 L/min N/A 315 bar4568 psi N/A 3 µm N/A B6 N/A Nitrile rubber (NBR) (standard)
N/A DFBH/HC60QE5BM1.0 N/A 16 gpm60 L/min N/A 315 bar4568 psi N/A 5 µm N/A Non-Bypass N/A Nitrile rubber (NBR) (standard)
N/A DFBH/HC330QE3D1.0/B6-L110 N/A 87 gpm330 L/min N/A 315 bar4568 psi N/A 3 µm N/A B6 N/A Nitrile rubber (NBR) (standard)
N/A DFBH/HC240QE10BM1.0/B6 N/A 63 gpm240 L/min N/A 315 bar4568 psi N/A 10 µm N/A B6 N/A Nitrile rubber (NBR) (standard)
N/A DFBN/HC30QE10A1.0/B6 N/A 8 gpm30 L/min N/A 315 bar4568 psi N/A 10 µm N/A B6 N/A Nitrile rubber (NBR) (standard)
N/A DFBH/HC330QE10BM1.0/B6 N/A 87 gpm330 L/min N/A 315 bar4568 psi N/A 10 µm N/A B6 N/A Nitrile rubber (NBR) (standard)
N/A DF ON 660QE3BM1.0/B6 N/A 100 gpm378 L/min N/A 315 bar4568 psi N/A 3 µm N/A B6 N/A Nitrile rubber (NBR) (standard)
N/A DF ON 60QE20B1.0/B6 N/A 16 gpm60 L/min N/A 315 bar4568 psi N/A 20 µm N/A B6 N/A Nitrile rubber (NBR) (standard)
N/A DF ON 660QE3D1.0/L24 N/A 100 gpm378 L/min N/A 315 bar4568 psi N/A 3 µm N/A Non-Bypass N/A Nitrile rubber (NBR) (standard)
N/A DFBH/HC160QE5C1.0 N/A 42 gpm160 L/min N/A 315 bar4568 psi N/A 5 µm N/A Non-Bypass N/A Nitrile rubber (NBR) (standard)
N/A DFBH/HC60QE10D1.0/L24 N/A 16 gpm60 L/min N/A 315 bar4568 psi N/A 10 µm N/A Non-Bypass N/A Nitrile rubber (NBR) (standard)
N/A DFBH/HC330QE10D1.0/L24 N/A 87 gpm330 L/min N/A 315 bar4568 psi N/A 10 µm N/A Non-Bypass N/A Nitrile rubber (NBR) (standard)
N/A DF ON 660QE10C1.0/B6 N/A 100 gpm378 L/min N/A 315 bar4568 psi N/A 10 µm N/A B6 N/A Nitrile rubber (NBR) (standard)
N/A DFBH/HC660QE10C2.0 N/A 100 gpm378 L/min N/A 315 bar4568 psi N/A 10 µm N/A Non-Bypass N/A Nitrile rubber (NBR) (standard)
N/A DFBH/HC110QE10C1.0 N/A 29 gpm110 L/min N/A 315 bar4568 psi N/A 10 µm N/A Non-Bypass N/A Nitrile rubber (NBR) (standard)
N/A DFBH/HC330QE10A1.0 N/A 87 gpm330 L/min N/A 315 bar4568 psi N/A 10 µm N/A Non-Bypass N/A Nitrile rubber (NBR) (standard)
N/A DFBH/HC160QE10C1.0 N/A 42 gpm160 L/min N/A 315 bar4568 psi N/A 10 µm N/A Non-Bypass N/A Nitrile rubber (NBR) (standard)
N/A DFBH/HC60QE10C1.0 N/A 16 gpm60 L/min N/A 315 bar4568 psi N/A 10 µm N/A Non-Bypass N/A Nitrile rubber (NBR) (standard)
51 - 75 of 361 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »