Part Number | 
                        
                            Model Code Description | 
                        
                            Port Configuration | 
                        
                            Nominal Sizes | 
                        
                            Cracking Pressure | 
                        
                            Operating Pressure | 
                        
                            Core Products | 
                                                        
|---|---|---|---|---|---|---|
| 2062316 | Model Code Description N/A RV-30-01.X/12- 25 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 30 | Cracking Pressure N/A 1.7 bar25 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2065786 | Model Code Description N/A RV-30-01.X/12- 45 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 30 | Cracking Pressure N/A 3.1 bar45 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 3250793 | Model Code Description N/A RV-30-01.X/12- 65 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 30 | Cracking Pressure N/A 4.5 bar65 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2084790 | Model Code Description N/A RV-30-01.X/12- 87 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 30 | Cracking Pressure N/A 6 bar87 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2057126 | Model Code Description N/A RV-30-01.X/5 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 30 | Cracking Pressure N/A 0.5 bar7 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2064037 | Model Code Description N/A RV-30-01.X/5- 25 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 30 | Cracking Pressure N/A 1.7 bar25 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2064662 | Model Code Description N/A RV-30-01.X/5- 45 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 30 | Cracking Pressure N/A 3.1 bar45 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2062156 | Model Code Description N/A RV-30-01.X/5- 65 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 30 | Cracking Pressure N/A 4.5 bar65 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2066861 | Model Code Description N/A RV-30-01.X/5- 87 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 30 | Cracking Pressure N/A 6 bar87 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2055686 | Model Code Description N/A RV-40-01.X/12 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 40 | Cracking Pressure N/A 0.5 bar7 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2067363 | Model Code Description N/A RV-40-01.X/12- 0 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 40 | Cracking Pressure N/A | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2092435 | Model Code Description N/A RV-40-01.X/12- 29 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 40 | Cracking Pressure N/A 2 bar29 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2062743 | Model Code Description N/A RV-40-01.X/12- 65 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 40 | Cracking Pressure N/A 4.5 bar65 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2055684 | Model Code Description N/A RV-40-01.X/5 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 40 | Cracking Pressure N/A 0.5 bar7 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2095514 | Model Code Description N/A RV-40-01.X/5- 0 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 40 | Cracking Pressure N/A | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2092436 | Model Code Description N/A RV-40-01.X/5- 29 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 40 | Cracking Pressure N/A 2 bar29 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2062310 | Model Code Description N/A RV-40-01.X/5- 65 | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 40 | Cracking Pressure N/A 4.5 bar65 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2062315 | Model Code Description N/A RV-30-01.X/12- 65 | Port Configuration N/A SAE - SAEJ1926 Ports with ISO 725, SAE Threads and O-Ring Sealing | Nominal Sizes N/A 30 | Cracking Pressure N/A 4.5 bar65 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2066838 | Model Code Description N/A RV-16-01.X/5- 1.5 (0.1 BAR) | Port Configuration N/A NPTF - ANSI/ASME 1.20.3 Taper Pipe Thread | Nominal Sizes N/A 16 | Cracking Pressure N/A 0.10 bar1.5 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 2072690 | Model Code Description N/A RV-12-01.X/0- 65 | Port Configuration N/A BSPP | Nominal Sizes N/A 12 | Cracking Pressure N/A 4.5 bar65 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 705835 | Model Code Description N/A RV-12-01.X/0 | Port Configuration N/A BSPP | Nominal Sizes N/A 12 | Cracking Pressure N/A 0.5 bar7 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 705838 | Model Code Description N/A RV-16-01.X/0 | Port Configuration N/A BSPP | Nominal Sizes N/A 16 | Cracking Pressure N/A 0.6 bar8 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 705841 | Model Code Description N/A RV-20-01.X/0 | Port Configuration N/A BSPP | Nominal Sizes N/A 20 | Cracking Pressure N/A 0.7 bar9 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 705844 | Model Code Description N/A RV-25-01.X/0 | Port Configuration N/A BSPP | Nominal Sizes N/A 25 | Cracking Pressure N/A 0.8 bar10 psi | Operating Pressure N/A 345 bar5000 psi | Core Products | 
| 705847 | Model Code Description N/A RV-30-01.X/0 | Port Configuration N/A BSPP | Nominal Sizes N/A 30 | Cracking Pressure N/A 0.9 bar11 psi | Operating Pressure N/A 345 bar5000 psi | Core Products |