|
700036
|
Model Code Description
N/A FSA-0127-0.0000/H-/M12.000
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Thermometer
N/A No Thermometer
|
Bolt Spacing Length
N/A 5 in127 mm
|
Core Products
|
|
2081946
|
Model Code Description
N/A FSA-0127-0.0000/H-FT100/M12.000
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Thermometer
N/A Probe Thermometer (100 mm-3.94 in. LG)
|
Bolt Spacing Length
N/A 5 in127 mm
|
Core Products
|
|
700044
|
Model Code Description
N/A FSA-0127-0.0000/H-FT200/M12.000
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Thermometer
N/A Probe Thermometer (200 mm-7.87 in. LG)
|
Bolt Spacing Length
N/A 5 in127 mm
|
Core Products
|
|
700046
|
Model Code Description
N/A FSA-0127-0.0000/H-FT300/M12.00
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Thermometer
N/A Probe Thermometer (300 mm-11.87 in. LG)
|
Bolt Spacing Length
N/A 5 in127 mm
|
Core Products
|
|
700056
|
Model Code Description
N/A FSA-0127-0.0000/HT/M10.000
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Thermometer
N/A Built-in Tube
|
Bolt Spacing Length
N/A 5 in127 mm
|
Core Products
|
|
700040
|
Model Code Description
N/A FSA-0127-0.0000/HT/12M.000
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Thermometer
N/A Built-in Tube
|
Bolt Spacing Length
N/A 5 in127 mm
|
Core Products
|
|
700052
|
Model Code Description
N/A FSA-0127-0.0000/H-/M10.000
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Thermometer
N/A No Thermometer
|
Bolt Spacing Length
N/A 5 in127 mm
|
Core Products
|
|
2203847
|
Model Code Description
N/A FSA-127-2.1/-/ 1/2-21
|
Seal Material
N/A Fluorocarbon
|
Thermometer
N/A No Thermometer
|
Bolt Spacing Length
N/A 5 in127 mm
|
Core Products
|
|
700038
|
Model Code Description
N/A FSA-0127-2.0000/H-/M12.000
|
Seal Material
N/A Fluorocarbon
|
Thermometer
N/A No Thermometer
|
Bolt Spacing Length
N/A 5 in127 mm
|
Core Products
|
|
2201261
|
Model Code Description
N/A FSA-0127-2.0000/H-FT100/M12.000
|
Seal Material
N/A Fluorocarbon
|
Thermometer
N/A Probe Thermometer (100 mm-3.94 in. LG)
|
Bolt Spacing Length
N/A 5 in127 mm
|
Core Products
|
|
700048
|
Model Code Description
N/A FSA-0127-2.0000/H-FT200/M12.000
|
Seal Material
N/A Fluorocarbon
|
Thermometer
N/A Probe Thermometer (200 mm-7.87 in. LG)
|
Bolt Spacing Length
N/A 5 in127 mm
|
Core Products
|
|
2204177
|
Model Code Description
N/A FSA-127-2.1/T/ 1/2-21
|
Seal Material
N/A Fluorocarbon
|
Thermometer
N/A Built-in Tube
|
Bolt Spacing Length
N/A 5 in127 mm
|
Core Products
|
|
700042
|
Model Code Description
N/A FSA-0127-2.0000/HT/M12.000
|
Seal Material
N/A Fluorocarbon
|
Thermometer
N/A Built-in Tube
|
Bolt Spacing Length
N/A 5 in127 mm
|
Core Products
|
|
2075085
|
Model Code Description
N/A FSA-0127-2.0000/H-TS60/M12.000
|
Seal Material
N/A Fluorocarbon
|
Thermometer
N/A Thermo Switch
|
Bolt Spacing Length
N/A 5 in127 mm
|
Core Products
|
|
2082750
|
Model Code Description
N/A FSA-0127-2.0000/H-TS70/M12.000
|
Seal Material
N/A Fluorocarbon
|
Thermometer
N/A Thermo Switch
|
Bolt Spacing Length
N/A 5 in127 mm
|
Core Products
|
|
700113
|
Model Code Description
N/A FSA-0176-0.0000/H-/M12.000
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Thermometer
N/A No Thermometer
|
Bolt Spacing Length
N/A 6.93 in176 mm
|
Core Products
|
|
2071789
|
Model Code Description
N/A FSA-0176-0.0000/H-FT200/M12.000
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Thermometer
N/A Probe Thermometer (200 mm-7.87 in. LG)
|
Bolt Spacing Length
N/A 6.93 in176 mm
|
Core Products
|
|
700116
|
Model Code Description
N/A FSA-0176-0.0000/HT/M12.000
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Thermometer
N/A Built-in Tube
|
Bolt Spacing Length
N/A 6.93 in176 mm
|
Core Products
|
|
2203848
|
Model Code Description
N/A FSA-176-2.1/-/ 1/2-21
|
Seal Material
N/A Fluorocarbon
|
Thermometer
N/A No Thermometer
|
Bolt Spacing Length
N/A 6.93 in176 mm
|
Core Products
|
|
700137
|
Model Code Description
N/A FSA-0176-2.0000/H-/M12.0000
|
Seal Material
N/A Fluorocarbon
|
Thermometer
N/A No Thermometer
|
Bolt Spacing Length
N/A 6.93 in176 mm
|
Core Products
|
|
2075795
|
Model Code Description
N/A FSA-0176-2.0000/H-FT200/M12.000
|
Seal Material
N/A Fluorocarbon
|
Thermometer
N/A Probe Thermometer (200 mm-7.87 in. LG)
|
Bolt Spacing Length
N/A 6.93 in176 mm
|
Core Products
|
|
700138
|
Model Code Description
N/A FSA-0176-2.0000/HT/M12.000
|
Seal Material
N/A Fluorocarbon
|
Thermometer
N/A Built-in Tube
|
Bolt Spacing Length
N/A 6.93 in176 mm
|
Core Products
|
|
700072
|
Model Code Description
N/A FSA-0254-0.0000/H-/M12.000
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Thermometer
N/A No Thermometer
|
Bolt Spacing Length
N/A 10 in254 mm
|
Core Products
|
|
700080
|
Model Code Description
N/A FSA-0254-0.0000/H-FT200/M12.000
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Thermometer
N/A Probe Thermometer (200 mm-7.87 in. LG)
|
Bolt Spacing Length
N/A 10 in254 mm
|
Core Products
|
|
700082
|
Model Code Description
N/A FSA-0254-0.0000/H-FT300/M12.000
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Thermometer
N/A Probe Thermometer (300 mm-11.87 in. LG)
|
Bolt Spacing Length
N/A 10 in254 mm
|
Core Products
|