|
700002
|
Model Code Description
N/A FSA-0076-2.0000/H-/M12.000
|
Seal Material
N/A Fluorocarbon
|
Thermometer
N/A No Thermometer
|
Bolt Spacing Length
N/A 2.99 in76 mm
|
Core Products
|
|
700000
|
Model Code Description
N/A FSA-0076-0.0000/H-/M12.000
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Thermometer
N/A No Thermometer
|
Bolt Spacing Length
N/A 2.99 in76 mm
|
Core Products
|
|
700008
|
Model Code Description
N/A FSA-0076-0.0000/H-FT200/M12.000
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Thermometer
N/A Probe Thermometer (200 mm-7.87 in. LG)
|
Bolt Spacing Length
N/A 2.99 in76 mm
|
Core Products
|
|
700020
|
Model Code Description
N/A FSA-0076-0.0000/HT/M10.000
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Thermometer
N/A Built-in Tube
|
Bolt Spacing Length
N/A 2.99 in76 mm
|
Core Products
|
|
700004
|
Model Code Description
N/A FSA-0076-0.0000/HT/M12.000
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Thermometer
N/A Built-in Tube
|
Bolt Spacing Length
N/A 2.99 in76 mm
|
Core Products
|
|
700016
|
Model Code Description
N/A FSA-0076-0.0000/H-/M10.000
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Thermometer
N/A No Thermometer
|
Bolt Spacing Length
N/A 2.99 in76 mm
|
Core Products
|
|
700006
|
Model Code Description
N/A FSA-0076-2.0000/HT/M12.000
|
Seal Material
N/A Fluorocarbon
|
Thermometer
N/A Built-in Tube
|
Bolt Spacing Length
N/A 2.99 in76 mm
|
Core Products
|
|
4813248
|
Model Code Description
N/A FSA-0500-0.11405/O2/U12.101
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Thermometer
N/A No Thermometer
|
Bolt Spacing Length
N/A 19.69 in500 mm
|
Core Products
|
|
4813332
|
Model Code Description
N/A FSA-0600-0.11405/O2/U12.101
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Thermometer
N/A No Thermometer
|
Bolt Spacing Length
N/A 23.62 in600 mm
|
Core Products
|
|
4813815
|
Model Code Description
N/A FSA-0762-0.11405/O2/U12.101
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Thermometer
N/A No Thermometer
|
Bolt Spacing Length
N/A 30.00 in762 mm
|
Core Products
|
|
4813944
|
Model Code Description
N/A FSA-0914-0.11405/O2/U12.101
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Thermometer
N/A No Thermometer
|
Bolt Spacing Length
N/A 35.98 in914 mm
|
Core Products
|
|
704655
|
Model Code Description
N/A FSA-0127-0.00000/N-/M12.000
|
Seal Material
N/A Nitrile Rubber (NBR)
|
Thermometer
N/A No Thermometer
|
Bolt Spacing Length
N/A 5 in127 mm
|
Core Products
|
|
3746560
|
Model Code Description
N/A FSA-0127-2.11000/N-/M12.000
|
Seal Material
N/A Fluorocarbon
|
Thermometer
N/A No Thermometer
|
Bolt Spacing Length
N/A 5 in127 mm
|
Core Products
|
|
3045164
|
Model Code Description
N/A FSA-0127-2.00000/H-TS80-O/M12.000
|
Seal Material
N/A Fluorocarbon
|
Thermometer
N/A Thermo Switch
|
Bolt Spacing Length
N/A 5 in127 mm
|
Core Products
|