COMPANY HEADER
51 - 64 of 64 | Results Per Page | View | Unit of Measure
1 2 3 

Part Number

Model Code Description

Seal Material

Thermometer

Bolt Spacing Length

Core Products

N/A FSA-0076-2.0000/H-/M12.000 N/A Fluorocarbon N/A No Thermometer N/A 2.99 in76 mm
N/A FSA-0076-0.0000/H-/M12.000 N/A Nitrile Rubber (NBR) N/A No Thermometer N/A 2.99 in76 mm
N/A FSA-0076-0.0000/H-FT200/M12.000 N/A Nitrile Rubber (NBR) N/A Probe Thermometer (200 mm-7.87 in. LG) N/A 2.99 in76 mm
N/A FSA-0076-0.0000/HT/M10.000 N/A Nitrile Rubber (NBR) N/A Built-in Tube N/A 2.99 in76 mm
N/A FSA-0076-0.0000/HT/M12.000 N/A Nitrile Rubber (NBR) N/A Built-in Tube N/A 2.99 in76 mm
N/A FSA-0076-0.0000/H-/M10.000 N/A Nitrile Rubber (NBR) N/A No Thermometer N/A 2.99 in76 mm
N/A FSA-0076-2.0000/HT/M12.000 N/A Fluorocarbon N/A Built-in Tube N/A 2.99 in76 mm
N/A FSA-0500-0.11405/O2/U12.101 N/A Nitrile Rubber (NBR) N/A No Thermometer N/A 19.69 in500 mm
N/A FSA-0600-0.11405/O2/U12.101 N/A Nitrile Rubber (NBR) N/A No Thermometer N/A 23.62 in600 mm
N/A FSA-0762-0.11405/O2/U12.101 N/A Nitrile Rubber (NBR) N/A No Thermometer N/A 30.00 in762 mm
N/A FSA-0914-0.11405/O2/U12.101 N/A Nitrile Rubber (NBR) N/A No Thermometer N/A 35.98 in914 mm
N/A FSA-0127-0.00000/N-/M12.000 N/A Nitrile Rubber (NBR) N/A No Thermometer N/A 5 in127 mm
N/A FSA-0127-2.11000/N-/M12.000 N/A Fluorocarbon N/A No Thermometer N/A 5 in127 mm
N/A FSA-0127-2.00000/H-TS80-O/M12.000 N/A Fluorocarbon N/A Thermo Switch N/A 5 in127 mm
51 - 64 of 64 | Results Per Page | View | Unit of Measure
1 2 3