Part Number |
Flow Options |
Fluid Temperature Range with Heater Option |
Ambient Environment Temperature Range |
Element Change Clearance |
Operating Frequency |
Core Products |
|---|---|---|---|---|---|---|
| BDC | Flow Options N/A Up to 25 gpm Up to 265 L/min Up to 70 gpm Up to 95 L/min | Fluid Temperature Range with Heater Option N/A -20 to 165 ºF-29 to 74 ºC | Ambient Environment Temperature Range N/A -20 to 104 ºF-29 to 40 ºC | Element Change Clearance N/A 33.8 in858 mm | Operating Frequency N/A 60 Hz | Core Products |