COMPANY HEADER
26 - 38 of 38 | Results Per Page | View | Unit of Measure
1 2 

Part Number

Model Code Description

Connection Type

Material

Size

Line Body

Core Products

N/A FH103-AB4 N/A BSPP N/A Anodized Aluminum N/A 10 N/A FC10-3
N/A FH103-AN4 N/A NPT N/A Anodized Aluminum N/A 10 N/A FC10-3
N/A FH103-AS8 N/A SAE N/A Anodized Aluminum N/A 10 N/A FC10-3
N/A FH103-SB4 N/A BSPP N/A Zinc Plated Steel N/A 10 N/A FC10-3
N/A FH103-SS8 N/A SAE N/A Zinc Plated Steel N/A 10 N/A FC10-3
N/A FH062-AS4 N/A SAE N/A Anodized Aluminum N/A 6 N/A FC06-2
N/A FH062-SS4 N/A SAE N/A Zinc Plated Steel N/A 6 N/A FC06-2
N/A FH063-AS4 N/A SAE N/A Anodized Aluminum N/A 6 N/A FC06-3
N/A FH063-SS4 N/A SAE N/A Zinc Plated Steel N/A 6 N/A FC06-3
N/A FH064-AS4 N/A SAE N/A Anodized Aluminum N/A 6 N/A FC06-4
N/A FH064-SS4 N/A SAE N/A Zinc Plated Steel N/A 6 N/A FC06-4
N/A FH065-AS4 N/A SAE N/A Anodized Aluminum N/A 6 N/A FC06-5
N/A FH065-SS4 N/A SAE N/A Zinc Plated Steel N/A 6 N/A FC06-5
26 - 38 of 38 | Results Per Page | View | Unit of Measure
1 2