2115547
Model Code Description
N/A Piston 100 COMPL with Seals (358)
Seal Material
N/A PUR/Buna
Size
N/A 100 mm
Operating Temperature [Min]
N/A -30 ºC -22 ºF
Bore Diameter
N/A 100 mm
Core Products
3128922
Model Code Description
N/A Piston 100 COMPL with Seals -122 NEW Type 1
Seal Material
N/A Buna
Size
N/A 100 mm
Operating Temperature [Min]
N/A -20 ºC -4 ºF
Bore Diameter
N/A 100 mm
Core Products
3016232
Model Code Description
N/A Piston 125 COMPL with Seals (222)
Seal Material
N/A Buna
Size
N/A 125 mm
Operating Temperature [Min]
N/A -20 ºC -4 ºF
Bore Diameter
N/A 125 mm
Core Products
2071799
Model Code Description
N/A Piston 150 COMPL with Seals (232)
Seal Material
N/A Buna
Size
N/A 150 mm
Operating Temperature [Min]
N/A -20 ºC -4 ºF
Bore Diameter
N/A 150.0 mm
Core Products
3016231
Model Code Description
N/A Piston 150 COMPL with Seals (32.8)
Seal Material
N/A PUR/Buna
Size
N/A 150 mm
Operating Temperature [Min]
N/A -30 ºC -22 ºF
Bore Diameter
N/A 150.0 mm
Core Products
2125380
Model Code Description
N/A Piston 180 COMPL with Seals (212) (with Check)
Seal Material
N/A Buna
Size
N/A 180 mm
Operating Temperature [Min]
N/A -20 ºC -4 ºF
Bore Diameter
N/A 180 mm
Core Products
2118451
Model Code Description
N/A Piston 180 COMPL with Seals (22.2)
Seal Material
N/A Buna
Size
N/A 180 mm
Operating Temperature [Min]
N/A -20 ºC -4 ºF
Bore Diameter
N/A 180 mm
Core Products
2552408
Model Code Description
N/A Piston 212*310 with Check Valve & Seals
Seal Material
N/A Buna
Size
N/A 310 mm
Operating Temperature [Min]
N/A -20 ºC -4 ºF
Bore Diameter
N/A 310 mm
Core Products
3004987
Model Code Description
N/A Piston 212*310 with Check Valve & Seals
Seal Material
N/A Buna
Size
N/A 310 mm
Operating Temperature [Min]
N/A -20 ºC -4 ºF
Bore Diameter
N/A 310 mm
Core Products
353980
Model Code Description
N/A Piston 250 COMPL with Seals (212)
Seal Material
N/A Buna
Size
N/A 250 mm
Operating Temperature [Min]
N/A -20 ºC -4 ºF
Bore Diameter
N/A 250 mm
Core Products
2124850
Model Code Description
N/A Piston 250 COMPL with Seals (212) (with Check)
Seal Material
N/A Buna
Size
N/A 250 mm
Operating Temperature [Min]
N/A -20 ºC -4 ºF
Bore Diameter
N/A 250 mm
Core Products
353981
Model Code Description
N/A Piston 250 COMPL with Seals (216)
Seal Material
N/A Viton
Size
N/A 250 mm
Operating Temperature [Min]
N/A -15 ºC 5 ºF
Bore Diameter
N/A 250 mm
Core Products
356382
Model Code Description
N/A Piston 355 COMPL with Seals (212)
Seal Material
N/A Buna
Size
N/A 355 mm
Operating Temperature [Min]
N/A -20 ºC -4 ºF
Bore Diameter
N/A 355 mm
Core Products
2083966
Model Code Description
N/A Piston Position Switch Assembly-250/310
Seal Material N/A
Size
N/A 250 mm 310 mm
Operating Temperature [Min] N/A
Bore Diameter
N/A 250 mm 310 mm
Core Products
3262110
Model Code Description
N/A Piston Switch LS0614 BF1 NPN d250
Seal Material N/A
Size
N/A 250 mm
Operating Temperature [Min] N/A
Bore Diameter
N/A 250 mm
Core Products
3671731
Model Code Description
N/A Seal Kit 100 mm BUNA Type 2
Seal Material
N/A Buna
Size
N/A 100 mm
Operating Temperature [Min]
N/A -20 ºC -4 ºF
Bore Diameter
N/A 100 mm
Core Products
2123414
Model Code Description
N/A Seal Kit 100 mm PU/NBR Type 3
Seal Material
N/A PUR/Buna
Size
N/A 100 mm
Operating Temperature [Min]
N/A -30 ºC -22 ºF
Bore Diameter
N/A 100 mm
Core Products
3226170
Model Code Description
N/A Seal Kit 125 mm PU/NBR Type 3
Seal Material
N/A PUR/Buna
Size
N/A 125 mm
Operating Temperature [Min]
N/A -30 ºC -22 ºF
Bore Diameter
N/A 125 mm
Core Products
3016235
Model Code Description
N/A Seal Kit 150 mm BUNA Type 2
Seal Material
N/A Buna
Size
N/A 150 mm
Operating Temperature [Min]
N/A -20 ºC -4 ºF
Bore Diameter
N/A 150.0 mm
Core Products
3145418
Model Code Description
N/A Seal Kit 150 mm PU/NBR Type 3
Seal Material
N/A PUR/Buna
Size
N/A 150 mm
Operating Temperature [Min]
N/A -30 ºC -22 ºF
Bore Diameter
N/A 150.0 mm
Core Products
298219
Model Code Description
N/A Seal Kit 180 mm BUNA Type 1
Seal Material
N/A Buna
Size
N/A 180 mm
Operating Temperature [Min]
N/A -20 ºC -4 ºF
Bore Diameter
N/A 180 mm
Core Products
363270
Model Code Description
N/A Seal Kit 180 mm BUNA Type 2
Seal Material
N/A Buna
Size
N/A 180 mm
Operating Temperature [Min]
N/A -20 ºC -4 ºF
Bore Diameter
N/A 180 mm
Core Products
2123415
Model Code Description
N/A Seal Kit 180 mm PU/NBR Type 3
Seal Material
N/A PUR/Buna
Size
N/A 180 mm
Operating Temperature [Min]
N/A -30 ºC -22 ºF
Bore Diameter
N/A 180 mm
Core Products
363271
Model Code Description
N/A Seal Kit 180 mm VITON Type 2
Seal Material
N/A Viton
Size
N/A 180 mm
Operating Temperature [Min]
N/A -15 ºC 5 ºF
Bore Diameter
N/A 180 mm
Core Products
3113127
Model Code Description
N/A Seal Kit 200 mm PU/NBR Type 3
Seal Material
N/A PUR/Buna
Size
N/A 200 mm
Operating Temperature [Min]
N/A -30 ºC -22 ºF
Bore Diameter
N/A 200 mm
Core Products