Part Number |
Item Name |
Type |
Seal Material |
Size |
---|---|---|---|---|
![]() | ||||
62698 | N/A CS 701 | Type N/A Conoscreen® | Seal Material N/A 304, 316 Stainless Steel | Size N/A 2 Disks |
62705 | N/A CS 1604 | Type N/A Conoscreen® | Seal Material N/A 304, 316 Stainless Steel | Size N/A 8 Disks |
62704 | N/A CS 1603 | Type N/A Conoscreen® | Seal Material N/A 304, 316 Stainless Steel | Size N/A 6 Disks |
62703 | N/A CS 1602 | Type N/A Conoscreen® | Seal Material N/A 304, 316 Stainless Steel | Size N/A 4 Disks |
62701 | N/A CS 1601 | Type N/A Conoscreen® | Seal Material N/A 304, 316 Stainless Steel | Size N/A 2 Disks |
62702 | N/A CS 1352 | Type N/A Conoscreen® | Seal Material N/A 304, 316 Stainless Steel | Size N/A 4 Disks |
62700 | N/A CS 1351 | Type N/A Conoscreen® | Seal Material N/A 304, 316 Stainless Steel | Size N/A 2 Disks |
62699 | N/A CS 1001 | Type N/A Conoscreen® | Seal Material N/A 304, 316 Stainless Steel | Size N/A 2 Disks |
62706 | N/A CKS 1606 | Type N/A Conoscreen® | Seal Material N/A 304, 316 Stainless Steel | Size N/A 12 Disks |