Part Number |
Model Code Description |
Model |
Size of Main Shut-Off Valve |
Pressure Port Size |
Accumulator Port Size |
Voltage Type |
Core Products |
|---|---|---|---|---|---|---|---|
| 2080369 | Model Code Description N/A SAF20M16-N350A S10 | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S10 Adapter to G3/4 in. | Voltage Type N/A | Core Products |
| 2075950 | Model Code Description N/A SAF20M16-N350A S13 | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S13 Adapter to G2 in. | Voltage Type N/A | Core Products |
| 2089638 | Model Code Description N/A SAF20M16-N350A S63 | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S63 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A | Core Products |
| 2076239 | Model Code Description N/A SAF20M16-N350C | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A M33x2 ISO 6149/DIN 3852 | Voltage Type N/A | Core Products |
| 2076240 | Model Code Description N/A SAF20M16-N350C L | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A M33x2 ISO 6149/DIN 3852 | Voltage Type N/A | Core Products |
| 2092313 | Model Code Description N/A SAF20M16-N350C S13 | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S13 Adapter to G2 in. | Voltage Type N/A | Core Products |
| 2076241 | Model Code Description N/A SAF20M16-N350C S60 | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S60 Adapter to 1-1/16 in.-12 UN (-12) | Voltage Type N/A | Core Products |
| 2076242 | Model Code Description N/A SAF20M16-N350C S60 L | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S60 Adapter to 1-1/16 in.-12 UN (-12) | Voltage Type N/A | Core Products |
| 2076243 | Model Code Description N/A SAF20M16-N350C S62 | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S62 Adapter to 1-5/8 in.-12 UN (-20) | Voltage Type N/A | Core Products |
| 2076244 | Model Code Description N/A SAF20M16-N350C S62 L | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S62 Adapter to 1-5/8 in.-12 UN (-20) | Voltage Type N/A | Core Products |
| 2076245 | Model Code Description N/A SAF20M16-N350C S63 | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S63 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A | Core Products |
| 2076246 | Model Code Description N/A SAF20M16-N350C S63 L | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S63 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A | Core Products |
| 2079375 | Model Code Description N/A SAF20M16-N420C | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A M33x2 ISO 6149/DIN 3852 | Voltage Type N/A | Core Products |
| 2087873 | Model Code Description N/A SAF20M16-N420C S13 | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S13 Adapter to G2 in. | Voltage Type N/A | Core Products |
| 2080385 | Model Code Description N/A SAF20M16-N420C S63 L | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S63 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A | Core Products |
| 2091349 | Model Code Description N/A SAF20M16-T090C | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A M33x2 ISO 6149/DIN 3852 | Voltage Type N/A | Core Products |
| 2097610 | Model Code Description N/A SAF20M16-T090C S60 L | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S60 Adapter to 1-1/16 in.-12 UN (-12) | Voltage Type N/A | Core Products |
| 2203807 | Model Code Description N/A SAF20M16-T150C-S62 | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S62 Adapter to 1-5/8 in.-12 UN (-20) | Voltage Type N/A | Core Products |
| 2086605 | Model Code Description N/A SAF20M16-T150C-S63 L | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S63 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A | Core Products |
| 2080381 | Model Code Description N/A SAF20M16-T180A S13 L | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S13 Adapter to G2 in. | Voltage Type N/A | Core Products |
| 2201218 | Model Code Description N/A SAF20M16-T200A S13 | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S13 Adapter to G2 in. | Voltage Type N/A | Core Products |
| 3024038 | Model Code Description N/A SAF20M16T200A-S13 | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S13 Adapter to G2 in. | Voltage Type N/A | Core Products |
| 2074174 | Model Code Description N/A SAF20M16-T210A | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A M33x2 ISO 6149/DIN 3852 | Voltage Type N/A | Core Products |
| 2082742 | Model Code Description N/A SAF20M16-T210A S10 | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S10 Adapter to G3/4 in. | Voltage Type N/A | Core Products |
| 2082743 | Model Code Description N/A SAF20M16-T210A S13 | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S13 Adapter to G2 in. | Voltage Type N/A | Core Products |