Part Number |
Model Code Description |
Model |
Size of Main Shut-Off Valve |
Pressure Port Size |
Accumulator Port Size |
Voltage Type |
Core Products |
|---|---|---|---|---|---|---|---|
| 2202326 | Model Code Description N/A SAF20M16-T210A S13 L | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S13 Adapter to G2 in. | Voltage Type N/A | Core Products |
| 2078823 | Model Code Description N/A SAF20M16-T210C S63 | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S63 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A | Core Products |
| 2092085 | Model Code Description N/A SAF20M16-T210C-S63 L | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S63 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A | Core Products |
| 2083913 | Model Code Description N/A SAF20M16-T250C S62 | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S62 Adapter to 1-5/8 in.-12 UN (-20) | Voltage Type N/A | Core Products |
| 2090327 | Model Code Description N/A SAF20M16-T250C S63 L | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S63 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A | Core Products |
| 2201368 | Model Code Description N/A SAF20M16-T330A | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A M33x2 ISO 6149/DIN 3852 | Voltage Type N/A | Core Products |
| 2120537 | Model Code Description N/A SAF20M16-T330A S13 | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S13 Adapter to G2 in. | Voltage Type N/A | Core Products |
| 2085157 | Model Code Description N/A SAF20M16-T330A-S12 | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S12 Adapter to G1-1/4 in. | Voltage Type N/A | Core Products |
| 2083263 | Model Code Description N/A SAF20M16-T400A S12 | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S12 Adapter to G1-1/4 in. | Voltage Type N/A | Core Products |
| 2078599 | Model Code Description N/A SAF20M16-T400C S63 L | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A S63 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A | Core Products |
| 2201358 | Model Code Description N/A SAF20M16-T240A | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 20 | Pressure Port Size N/A 1-1/16 in. - 12 UN | Accumulator Port Size N/A M33x2 ISO 6149/DIN 3852 | Voltage Type N/A | Core Products |
| 2122223 | Model Code Description N/A SAF32E12Y1T250A | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A DC | Core Products |
| 3233867 | Model Code Description N/A SAF32E12Y1-T250A-L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A DC | Core Products |
| 2121017 | Model Code Description N/A SAF32E12Y1T300A-S309 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S309 Adapter to G2 in. | Voltage Type N/A DC | Core Products |
| 2122229 | Model Code Description N/A SAF32E12Y1T35A/Z5L-S309 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S309 Adapter to G2 in. | Voltage Type N/A DC | Core Products |
| 2123123 | Model Code Description N/A SAF32E12Y1T400A | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A DC | Core Products |
| 2120331 | Model Code Description N/A SAF32E12Y2T210A | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A AC | Core Products |
| 3093955 | Model Code Description N/A SAF32E16C (Standard Hydac-USA) | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A | Core Products |
| 3093956 | Model Code Description N/A SAF32E16F (Standard Hydac-USA) | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A | Core Products |
| 2095799 | Model Code Description N/A SAF32E16Y1-N250A S309 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S309 Adapter to G2 in. | Voltage Type N/A DC | Core Products |
| 2078370 | Model Code Description N/A SAF32E16Y1-N250A S309 L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S309 Adapter to G2 in. | Voltage Type N/A DC | Core Products |
| 2084484 | Model Code Description N/A SAF32E16Y1-N250A S630 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S630 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A DC | Core Products |
| 2076247 | Model Code Description N/A SAF32E16Y1-N250C | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A DC | Core Products |
| 2076248 | Model Code Description N/A SAF32E16Y1-N250C L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A DC | Core Products |
| 2076249 | Model Code Description N/A SAF32E16Y1-N250C S620 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S620 Adapter to 1-5/8 in.-12 UN (-20) | Voltage Type N/A DC | Core Products |