Part Number |
Model Code Description |
Model |
Size of Main Shut-Off Valve |
Pressure Port Size |
Accumulator Port Size |
Voltage Type |
Core Products |
|---|---|---|---|---|---|---|---|
| 2076250 | Model Code Description N/A SAF32E16Y1-N250C S620 L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S620 Adapter to 1-5/8 in.-12 UN (-20) | Voltage Type N/A DC | Core Products |
| 2076251 | Model Code Description N/A SAF32E16Y1-N250C S630 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S630 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A DC | Core Products |
| 2076252 | Model Code Description N/A SAF32E16Y1-N250C S630 L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S630 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A DC | Core Products |
| 2076253 | Model Code Description N/A SAF32E16Y1-N250E | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A DC | Core Products |
| 2076254 | Model Code Description N/A SAF32E16Y1-N250E L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A DC | Core Products |
| 2076255 | Model Code Description N/A SAF32E16Y1-N250F | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A DC | Core Products |
| 2076256 | Model Code Description N/A SAF32E16Y1-N250F L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A DC | Core Products |
| 2086729 | Model Code Description N/A SAF32E16Y1-N350A | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A DC | Core Products |
| 2203624 | Model Code Description N/A SAF32E16Y1-N350A S309 L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S309 Adapter to G2 in. | Voltage Type N/A DC | Core Products |
| 2076257 | Model Code Description N/A SAF32E16Y1-N350C | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A DC | Core Products |
| 2076258 | Model Code Description N/A SAF32E16Y1-N350C L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A DC | Core Products |
| 2076259 | Model Code Description N/A SAF32E16Y1-N350C S620 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S620 Adapter to 1-5/8 in.-12 UN (-20) | Voltage Type N/A DC | Core Products |
| 2076260 | Model Code Description N/A SAF32E16Y1-N350C S620 L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S620 Adapter to 1-5/8 in.-12 UN (-20) | Voltage Type N/A DC | Core Products |
| 2076261 | Model Code Description N/A SAF32E16Y1-N350C S630 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S630 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A DC | Core Products |
| 2076262 | Model Code Description N/A SAF32E16Y1-N350C S630 L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S630 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A DC | Core Products |
| 2076263 | Model Code Description N/A SAF32E16Y1-N350F | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A DC | Core Products |
| 2076264 | Model Code Description N/A SAF32E16Y1-N350F L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A DC | Core Products |
| 2087870 | Model Code Description N/A SAF32E16Y1-T150A S309 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S309 Adapter to G2 in. | Voltage Type N/A DC | Core Products |
| 2090567 | Model Code Description N/A SAF32E16Y1-T150C S630 L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S630 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A DC | Core Products |
| 2088263 | Model Code Description N/A SAF32E16Y1-T170A L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A DC | Core Products |
| 2071939 | Model Code Description N/A SAF32E16Y1-T200A | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A DC | Core Products |
| 2073940 | Model Code Description N/A SAF32E16Y1-T200A S630 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S630 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A DC | Core Products |
| 2091027 | Model Code Description N/A SAF32E16Y1-T210A | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A DC | Core Products |
| 2073599 | Model Code Description N/A SAF32E16Y1-T210A S309 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S309 Adapter to G2 in. | Voltage Type N/A DC | Core Products |
| 2073149 | Model Code Description N/A SAF32E16Y1-T210A S630 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S630 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A DC | Core Products |