Part Number |
Model Code Description |
Model |
Size of Main Shut-Off Valve |
Pressure Port Size |
Accumulator Port Size |
Voltage Type |
Core Products |
|---|---|---|---|---|---|---|---|
| 2091076 | Model Code Description N/A SAF32E16Y1-T210C S630 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S630 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A DC | Core Products |
| 2205195 | Model Code Description N/A SAF32E16Y1-T210E | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A DC | Core Products |
| 2094889 | Model Code Description N/A SAF32E16Y1-T250A S309 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S309 Adapter to G2 in. | Voltage Type N/A DC | Core Products |
| 2206612 | Model Code Description N/A SAF32E16Y1-T250F | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A DC | Core Products |
| 2090566 | Model Code Description N/A SAF32E16Y1-T280A | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A DC | Core Products |
| 2079709 | Model Code Description N/A SAF32E16Y1-T280A S309 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S309 Adapter to G2 in. | Voltage Type N/A DC | Core Products |
| 2203859 | Model Code Description N/A SAF32E16Y1-T310A-S309 L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S309 Adapter to G2 in. | Voltage Type N/A DC | Core Products |
| 2096692 | Model Code Description N/A SAF32E16Y1-T315A | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A DC | Core Products |
| 2074378 | Model Code Description N/A SAF32E16Y1-T330A S309 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S309 Adapter to G2 in. | Voltage Type N/A DC | Core Products |
| 2095257 | Model Code Description N/A SAF32E16Y1-T330C | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A DC | Core Products |
| 2092080 | Model Code Description N/A SAF32E16Y1-T345A-S309 L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S309 Adapter to G2 in. | Voltage Type N/A DC | Core Products |
| 3442108 | Model Code Description N/A SAF32E16Y1T345C-S360L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A DC | Core Products |
| 2075690 | Model Code Description N/A SAF32E16Y1-T400A S309 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S309 Adapter to G2 in. | Voltage Type N/A DC | Core Products |
| 2074592 | Model Code Description N/A SAF32E16Y2-N250A S309 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S309 Adapter to G2 in. | Voltage Type N/A AC | Core Products |
| 2076265 | Model Code Description N/A SAF32E16Y2-N250C | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A AC | Core Products |
| 2076266 | Model Code Description N/A SAF32E16Y2-N250C L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A AC | Core Products |
| 2076267 | Model Code Description N/A SAF32E16Y2-N250C S620 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S620 Adapter to 1-5/8 in.-12 UN (-20) | Voltage Type N/A AC | Core Products |
| 2076268 | Model Code Description N/A SAF32E16Y2-N250C S620 L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S620 Adapter to 1-5/8 in.-12 UN (-20) | Voltage Type N/A AC | Core Products |
| 2076269 | Model Code Description N/A SAF32E16Y2-N250C S630 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S630 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A AC | Core Products |
| 2076270 | Model Code Description N/A SAF32E16Y2-N250C S630 L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S630 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A AC | Core Products |
| 2076271 | Model Code Description N/A SAF32E16Y2-N250E | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A AC | Core Products |
| 2076272 | Model Code Description N/A SAF32E16Y2-N250E L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A AC | Core Products |
| 2076273 | Model Code Description N/A SAF32E16Y2-N250F | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A AC | Core Products |
| 2076274 | Model Code Description N/A SAF32E16Y2-N250F L | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A AC | Core Products |
| 2083980 | Model Code Description N/A SAF32E16Y2-N350A-S630 | Model N/A Solenoid Operated and Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S630 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A AC | Core Products |