HYDAC safety and shut-off blocks are designed to protect, shut-off, and discharge hydraulic accumulators or user units. The compact design simplifies the hydraulic system connection and offers the following advantages:
  • minimum space compared to individual components
  • reduced installation time
  • various system connections
  • system lockout
351 - 375 of 427 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Part Number

Model Code Description

Model

Size of Main Shut-Off Valve

Pressure Port Size

Accumulator Port Size

Voltage Type

Core Products

N/A SAF32E16Y2-N350C N/A Solenoid Operated and Manual Discharge N/A DN 32 N/A 1-7/8 in. - 12 UN N/A SAE-2" Code 61 M12 Thread 20 mm Deep N/A AC
N/A SAF32E16Y2-N350C L N/A Solenoid Operated and Manual Discharge N/A DN 32 N/A 1-7/8 in. - 12 UN N/A SAE-2" Code 61 M12 Thread 20 mm Deep N/A AC
N/A SAF32E16Y2-N350C S620 N/A Solenoid Operated and Manual Discharge N/A DN 32 N/A 1-7/8 in. - 12 UN N/A S620 Adapter to 1-5/8 in.-12 UN (-20) N/A AC
N/A SAF32E16Y2-N350C S620 L N/A Solenoid Operated and Manual Discharge N/A DN 32 N/A 1-7/8 in. - 12 UN N/A S620 Adapter to 1-5/8 in.-12 UN (-20) N/A AC
N/A SAF32E16Y2-N350C S630 N/A Solenoid Operated and Manual Discharge N/A DN 32 N/A 1-7/8 in. - 12 UN N/A S630 Adapter to 1-7/8 in.-12 UN (-24) N/A AC
N/A SAF32E16Y2-N350C S630 L N/A Solenoid Operated and Manual Discharge N/A DN 32 N/A 1-7/8 in. - 12 UN N/A S630 Adapter to 1-7/8 in.-12 UN (-24) N/A AC
N/A SAF32E16Y2-N350F N/A Solenoid Operated and Manual Discharge N/A DN 32 N/A 1-7/8 in. - 12 UN N/A SAE-2" Code 61 M12 Thread 20 mm Deep N/A AC
N/A SAF32E16Y2-N350F L N/A Solenoid Operated and Manual Discharge N/A DN 32 N/A 1-7/8 in. - 12 UN N/A SAE-2" Code 61 M12 Thread 20 mm Deep N/A AC
N/A SAF32E16Y2-N420A S307 N/A Solenoid Operated and Manual Discharge N/A DN 32 N/A 1-7/8 in. - 12 UN N/A S309 Adapter to G2 in. N/A AC
N/A SAF32E16Y2-N420F N/A Solenoid Operated and Manual Discharge N/A DN 32 N/A 1-7/8 in. - 12 UN N/A SAE-2" Code 61 M12 Thread 20 mm Deep N/A AC
N/A SAF32E16Y2-N420F L N/A Solenoid Operated and Manual Discharge N/A DN 32 N/A 1-7/8 in. - 12 UN N/A SAE-2" Code 61 M12 Thread 20 mm Deep N/A AC
N/A SAF32E16Y2-T150A S309 N/A Solenoid Operated and Manual Discharge N/A DN 32 N/A 1-7/8 in. - 12 UN N/A S309 Adapter to G2 in. N/A AC
N/A SAF32E16Y2-T150C S630 L N/A Solenoid Operated and Manual Discharge N/A DN 32 N/A 1-7/8 in. - 12 UN N/A S630 Adapter to 1-7/8 in.-12 UN (-24) N/A AC
N/A SAF32E16Y2-T200C S630 N/A Solenoid Operated and Manual Discharge N/A DN 32 N/A 1-7/8 in. - 12 UN N/A S630 Adapter to 1-7/8 in.-12 UN (-24) N/A AC
N/A SAF32E16Y2-T200C S630 L N/A Solenoid Operated and Manual Discharge N/A DN 32 N/A 1-7/8 in. - 12 UN N/A S630 Adapter to 1-7/8 in.-12 UN (-24) N/A AC
N/A SAF32E16Y2-T250C S630 L N/A Solenoid Operated and Manual Discharge N/A DN 32 N/A 1-7/8 in. - 12 UN N/A S630 Adapter to 1-7/8 in.-12 UN (-24) N/A AC
N/A SAF32E16Y2-T400C N/A Solenoid Operated and Manual Discharge N/A DN 32 N/A 1-7/8 in. - 12 UN N/A SAE-2" Code 61 M12 Thread 20 mm Deep N/A AC
N/A SAF32E16Y2-T400F N/A Solenoid Operated and Manual Discharge N/A DN 32 N/A 1-7/8 in. - 12 UN N/A SAE-2" Code 61 M12 Thread 20 mm Deep N/A AC
N/A SAF32E16Y2-T400F L N/A Solenoid Operated and Manual Discharge N/A DN 32 N/A 1-7/8 in. - 12 UN N/A SAE-2" Code 61 M12 Thread 20 mm Deep N/A AC
N/A SAF32E16Z2-N250C S630 N/A Solenoid Operated and Manual Discharge N/A DN 32 N/A 1-7/8 in. - 12 UN N/A S630 Adapter to 1-7/8 in.-12 UN (-24) N/A AC
N/A SAF32M12T210A N/A Manual Discharge N/A DN 32 N/A 1-7/8 in. - 12 UN N/A SAE-2" Code 61 M12 Thread 20 mm Deep N/A
N/A SAF32M12T280A-5309 N/A Manual Discharge N/A DN 32 N/A 1-7/8 in. - 12 UN N/A SAE-2" Code 61 M12 Thread 20 mm Deep N/A
N/A SAF32M12T330A N/A Manual Discharge N/A DN 32 N/A 1-7/8 in. - 12 UN N/A SAE-2" Code 61 M12 Thread 20 mm Deep N/A
N/A SAF32M12T330A-S309 N/A Manual Discharge N/A DN 32 N/A 1-7/8 in. - 12 UN N/A S309 Adapter to G2 in. N/A
N/A SAF32M15-N400A S309 N/A Manual Discharge N/A DN 32 N/A 1-7/8 in. - 12 UN N/A S309 Adapter to G2 in. N/A
351 - 375 of 427 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »