Part Number |
Model Code Description |
Model |
Size of Main Shut-Off Valve |
Pressure Port Size |
Accumulator Port Size |
Voltage Type |
Core Products |
|---|---|---|---|---|---|---|---|
| 2089647 | Model Code Description N/A SAF32M16-N150E | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A | Core Products |
| 2073936 | Model Code Description N/A SAF32M16-N250A | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A | Core Products |
| 2206186 | Model Code Description N/A SAF32M16-N250A S309 | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S309 Adapter to G2 in. | Voltage Type N/A | Core Products |
| 2078643 | Model Code Description N/A SAF32M16-N250A S309 L | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S309 Adapter to G2 in. | Voltage Type N/A | Core Products |
| 2076283 | Model Code Description N/A SAF32M16-N250C | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A | Core Products |
| 2076284 | Model Code Description N/A SAF32M16-N250C L | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A | Core Products |
| 2076285 | Model Code Description N/A SAF32M16-N250C S620 | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S620 Adapter to 1-5/8 in.-12 UN (-20) | Voltage Type N/A | Core Products |
| 2076286 | Model Code Description N/A SAF32M16-N250C S620 L | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S620 Adapter to 1-5/8 in.-12 UN (-20) | Voltage Type N/A | Core Products |
| 2076287 | Model Code Description N/A SAF32M16-N250C S630 | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S630 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A | Core Products |
| 2076288 | Model Code Description N/A SAF32M16-N250C S630 L | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S630 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A | Core Products |
| 2076289 | Model Code Description N/A SAF32M16-N250E | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A | Core Products |
| 2076290 | Model Code Description N/A SAF32M16-N250E L | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A | Core Products |
| 2076291 | Model Code Description N/A SAF32M16-N250F | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A | Core Products |
| 2076292 | Model Code Description N/A SAF32M16-N250F L | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A | Core Products |
| 2076921 | Model Code Description N/A SAF32M16-N350A | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A | Core Products |
| 2095800 | Model Code Description N/A SAF32M16-N350A L | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A | Core Products |
| 2083368 | Model Code Description N/A SAF32M16-N350A S309 | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S309 Adapter to G2 in. | Voltage Type N/A | Core Products |
| 2076293 | Model Code Description N/A SAF32M16-N350C | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A | Core Products |
| 2076294 | Model Code Description N/A SAF32M16-N350C L | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A | Core Products |
| 2076295 | Model Code Description N/A SAF32M16-N350C S620 | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S620 Adapter to 1-5/8 in.-12 UN (-20) | Voltage Type N/A | Core Products |
| 2076296 | Model Code Description N/A SAF32M16-N350C S620 L | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S620 Adapter to 1-5/8 in.-12 UN (-20) | Voltage Type N/A | Core Products |
| 2076297 | Model Code Description N/A SAF32M16-N350C S630 | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S630 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A | Core Products |
| 2076298 | Model Code Description N/A SAF32M16-N350C S630 L | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A S630 Adapter to 1-7/8 in.-12 UN (-24) | Voltage Type N/A | Core Products |
| 2208000 | Model Code Description N/A SAF32M16-N350E L | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A | Core Products |
| 2076299 | Model Code Description N/A SAF32M16-N350F | Model N/A Manual Discharge | Size of Main Shut-Off Valve N/A DN 32 | Pressure Port Size N/A 1-7/8 in. - 12 UN | Accumulator Port Size N/A SAE-2" Code 61 M12 Thread 20 mm Deep | Voltage Type N/A | Core Products |