HYDAC safety and shut-off blocks are designed to protect, shut-off, and discharge hydraulic accumulators or user units. The compact design simplifies the hydraulic system connection and offers the following advantages:
  • minimum space compared to individual components
  • reduced installation time
  • various system connections
  • system lockout
426 - 427 of 427 | Results Per Page | View | Unit of Measure
« 16 17 18 

Part Number

Model Code Description

Model

Size of Main Shut-Off Valve

Pressure Port Size

Accumulator Port Size

Voltage Type

Core Products

N/A SAF32M16-T400C S630 L N/A Manual Discharge N/A DN 32 N/A 1-7/8 in. - 12 UN N/A S630 Adapter to 1-7/8 in.-12 UN (-24) N/A
N/A SAF32M16-T400F L N/A Manual Discharge N/A DN 32 N/A 1-7/8 in. - 12 UN N/A SAE-2" Code 61 M12 Thread 20 mm Deep N/A
426 - 427 of 427 | Results Per Page | View | Unit of Measure
« 16 17 18