HYDAC safety and shut-off blocks are designed to protect, shut-off, and discharge hydraulic accumulators or user units. The compact design simplifies the hydraulic system connection and offers the following advantages:
  • minimum space compared to individual components
  • reduced installation time
  • various system connections
  • system lockout
51 - 75 of 427 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part Number

Model Code Description

Model

Size of Main Shut-Off Valve

Pressure Port Size

Accumulator Port Size

Voltage Type

Core Products

N/A SAF10E16Y2-N250C S62 L N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S62 Adapter to 1-5/8 in.-12 UN (-20) N/A AC
N/A SAF10E16Y2-N250C S63 N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S63 Adapter to 1-7/8 in.-12 UN (-24) N/A AC
N/A SAF10E16Y2-N250C S63 L N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S63 Adapter to 1-7/8 in.-12 UN (-24) N/A AC
N/A SAF10E16Y2-N250C S64 N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S64 Adapter to 3/4 in.-16 UNF (-8) N/A AC
N/A SAF10E16Y2-N350C N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A M33x2 ISO 6149/DIN 3852 N/A AC
N/A SAF10E16Y2-N350C L N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A M33x2 ISO 6149/DIN 3852 N/A AC
N/A SAF10E16Y2-N350C S60 N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S60 Adapter to 1-1/16 in.-12 UN (-12) N/A AC
N/A SAF10E16Y2-N350C S60 L N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S60 Adapter to 1-1/16 in.-12 UN (-12) N/A AC
N/A SAF10E16Y2-N350C S62 N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S62 Adapter to 1-5/8 in.-12 UN (-20) N/A AC
N/A SAF10E16Y2-N350C S62 L N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S62 Adapter to 1-5/8 in.-12 UN (-20) N/A AC
N/A SAF10E16Y2-N350C S63 N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S63 Adapter to 1-7/8 in.-12 UN (-24) N/A AC
N/A SAF10E16Y2-N350C S63 L N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S63 Adapter to 1-7/8 in.-12 UN (-24) N/A AC
N/A SAF10E16Y2-T140C S62 N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S62 Adapter to 1-5/8 in.-12 UN (-20) N/A AC
N/A SAF10E16Y2-T200A S13 N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S13 Adapter to G2 in. N/A AC
N/A SAF10E16Z1-N350C N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A M33x2 ISO 6149/DIN 3852 N/A DC
N/A SAF10E16Z2-N250C N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A M33x2 ISO 6149/DIN 3852 N/A AC
N/A SAF10E16Z2-N250C S62 N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S62 Adapter to 1-5/8 in.-12 UN (-20) N/A AC
N/A SAF10E16Z2-N250C S63 L N/A Solenoid Operated and Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S63 Adapter to 1-7/8 in.-12 UN (-24) N/A AC
N/A SAF10M12-T250A N/A Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A M33x2 ISO 6149/DIN 3852 N/A
N/A SAF10M12T330A-S12 N/A Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S12 Adapter to G1-1/4 in. N/A
N/A SAF10M16-N250A S10 N/A Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S10 Adapter to G3/4 in. N/A
N/A SAF10M16-N250A S12 N/A Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S12 Adapter to G1-1/4 in. N/A
N/A SAF10M16-N250A S13 N/A Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S13 Adapter to G2 in. N/A
N/A SAF10M16-N250A S61 N/A Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A S61 Adapter to 1-5/16 in.-12 UN (-16) N/A
N/A SAF10M16-N250C N/A Manual Discharge N/A DN 10 N/A 3/4 in. - 16 UNF N/A M33x2 ISO 6149/DIN 3852 N/A
51 - 75 of 427 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »