Clear
Filter
Metal Component Material
- 316 Stainless Steel
- Carbon Steel
- Threaded "U" - Zinc-Plated Carbon Steel
Material Finish
- Electro-Galvanized
- Zinc Plated
Series
- HRRBS
- HUB
Clamp Size (in)
Clamp Size (mm)
Part Number |
Type |
Model Code Description |
Material Finish |
Clamp Size |
Dimension D1 |
Core Products |
|---|---|---|---|---|---|---|
| 2061706 | Type N/A U-Bolt Clamps | Model Code Description N/A HRRBS 8 L 88.9 PP ST ZN BAG-N-MARK | Material Finish N/A Zinc Plated | Clamp Size N/A 3 1/2 in88.9 mm | Dimension D1 N/A M12 | Core Products |
| 2065157 | Type N/A U-Bolt Clamps | Model Code Description N/A HRRBS 9 L 108 PP ST ZN | Material Finish N/A Zinc Plated | Clamp Size N/A 4.5 in114.3 mm | Dimension D1 N/A M16 | Core Products |
| 2065158 | Type N/A U-Bolt Clamps | Model Code Description N/A HRRBS 9 L 114.3 PP ST ZN | Material Finish N/A Zinc Plated | Clamp Size N/A 4.5 in114.3 mm | Dimension D1 N/A M16 | Core Products |
| 2061707 | Type N/A U-Bolt Clamps | Model Code Description N/A HRRBS 9 L 114.3 PP ST ZN BAG-N-MARK | Material Finish N/A Zinc Plated | Clamp Size N/A 4.5 in114.3 mm | Dimension D1 N/A M16 | Core Products |
| 2080792 | Type N/A U-Bolt Clamps | Model Code Description N/A HUB 1 1/2P | Material Finish N/A Electro-Galvanized | Clamp Size N/A 1 1/2 in | Dimension D1 N/A 3/8-16 UNC-2B | Core Products |
| 2080807 | Type N/A U-Bolt Clamps | Model Code Description N/A HUB 1 1/2P A4 | Material Finish N/A Electro-Galvanized | Clamp Size N/A 1 1/2 in | Dimension D1 N/A 3/8-16 UNC-2B | Core Products |
| 2080791 | Type N/A U-Bolt Clamps | Model Code Description N/A HUB 1 1/4P | Material Finish N/A Electro-Galvanized | Clamp Size N/A 1 1/4 in | Dimension D1 N/A 3/8-16 UNC-2B | Core Products |
| 2080806 | Type N/A U-Bolt Clamps | Model Code Description N/A HUB 1 1/4P A4 | Material Finish N/A Electro-Galvanized | Clamp Size N/A 1 1/4 in | Dimension D1 N/A 3/8-16 UNC-2B | Core Products |
| 2080788 | Type N/A U-Bolt Clamps | Model Code Description N/A HUB 1/2P | Material Finish N/A Electro-Galvanized | Clamp Size N/A 1/2 in | Dimension D1 N/A 1/4-20 UNC-2B | Core Products |
| 2080803 | Type N/A U-Bolt Clamps | Model Code Description N/A HUB 1/2P A4 | Material Finish N/A Electro-Galvanized | Clamp Size N/A 1/2 in | Dimension D1 N/A 1/4-20 UNC-2B | Core Products |
| 2080801 | Type N/A U-Bolt Clamps | Model Code Description N/A HUB 10P | Material Finish N/A Electro-Galvanized | Clamp Size N/A 10 in | Dimension D1 N/A 3/4-10 UNC-2B | Core Products |
| 2080816 | Type N/A U-Bolt Clamps | Model Code Description N/A HUB 10P A4 | Material Finish N/A Electro-Galvanized | Clamp Size N/A 10 in | Dimension D1 N/A 3/4-10 UNC-2B | Core Products |
| 2080802 | Type N/A U-Bolt Clamps | Model Code Description N/A HUB 12P | Material Finish N/A Electro-Galvanized | Clamp Size N/A 12 in | Dimension D1 N/A 3/4-10 UNC-2B | Core Products |
| 2080817 | Type N/A U-Bolt Clamps | Model Code Description N/A HUB 12P A4 | Material Finish N/A Electro-Galvanized | Clamp Size N/A 12 in | Dimension D1 N/A 3/4-10 UNC-2B | Core Products |
| 2080790 | Type N/A U-Bolt Clamps | Model Code Description N/A HUB 1P | Material Finish N/A Electro-Galvanized | Clamp Size N/A 1 in | Dimension D1 N/A 1/4-20 UNC-2B | Core Products |
| 2080805 | Type N/A U-Bolt Clamps | Model Code Description N/A HUB 1P A4 | Material Finish N/A Electro-Galvanized | Clamp Size N/A 1 in | Dimension D1 N/A 1/4-20 UNC-2B | Core Products |
| 2080794 | Type N/A U-Bolt Clamps | Model Code Description N/A HUB 2 1/2P | Material Finish N/A Electro-Galvanized | Clamp Size N/A 2 1/2 in | Dimension D1 N/A 3/8-16 UNC-2B | Core Products |
| 2080809 | Type N/A U-Bolt Clamps | Model Code Description N/A HUB 2 1/2P A4 | Material Finish N/A Electro-Galvanized | Clamp Size N/A 2 1/2 in | Dimension D1 N/A 3/8-16 UNC-2B | Core Products |
| 2080793 | Type N/A U-Bolt Clamps | Model Code Description N/A HUB 2P | Material Finish N/A Electro-Galvanized | Clamp Size N/A 2 in | Dimension D1 N/A 3/8-16 UNC-2B | Core Products |
| 2080808 | Type N/A U-Bolt Clamps | Model Code Description N/A HUB 2P A4 | Material Finish N/A Electro-Galvanized | Clamp Size N/A 2 in | Dimension D1 N/A 3/8-16 UNC-2B | Core Products |
| 2080796 | Type N/A U-Bolt Clamps | Model Code Description N/A HUB 3 1/2P | Material Finish N/A Electro-Galvanized | Clamp Size N/A 3 1/2 in | Dimension D1 N/A 3/8-16 UNC-2B | Core Products |
| 2080811 | Type N/A U-Bolt Clamps | Model Code Description N/A HUB 3 1/2P A4 | Material Finish N/A Electro-Galvanized | Clamp Size N/A 3 1/2 in | Dimension D1 N/A 3/8-16 UNC-2B | Core Products |
| 2080789 | Type N/A U-Bolt Clamps | Model Code Description N/A HUB 3/4P | Material Finish N/A Electro-Galvanized | Clamp Size N/A 3/4 in | Dimension D1 N/A 1/4-20 UNC-2B | Core Products |
| 2080804 | Type N/A U-Bolt Clamps | Model Code Description N/A HUB 3/4P A4 | Material Finish N/A Electro-Galvanized | Clamp Size N/A 3/4 in | Dimension D1 N/A 1/4-20 UNC-2B | Core Products |
| 2080795 | Type N/A U-Bolt Clamps | Model Code Description N/A HUB 3P | Material Finish N/A Electro-Galvanized | Clamp Size N/A 3 in | Dimension D1 N/A 3/8-16 UNC-2B | Core Products |