COMPANY HEADER
Cushion clamps are ideal for multiple line runs, while absorbing shock and vibration, reducing unwanted noise and preventing galvanic corrosion.

Cushion material withstands the effect of most oils, chemicals and industrial cleaning solvents at temperatures -40º to 275 ºF.
51 - 75 of 84 | Results Per Page | View | Unit of Measure
1 2 3 4 

Part Number

Model Code Description

Application

Materials

Pipe Size

Length

Core Products

N/A CUSH 3 5/8T A2 N/A Tube N/A 304 Stainless Steel N/A N/A 4.2 in
N/A CUSH 3/4P N/A Pipe N/A Carbon Steel N/A 3/4 in N/A 1.5 in
N/A CUSH 3/4P A2 N/A Pipe N/A 304 Stainless Steel N/A 3/4 in N/A 1.5 in
N/A CUSH 3/4T N/A Tube N/A Carbon Steel N/A N/A 1.2 in
N/A CUSH 3/4T (NCS) N/A Tube N/A Carbon Steel N/A N/A 1.2 in
N/A CUSH 3/4T A2 N/A Tube N/A 304 Stainless Steel N/A N/A 1.2 in
N/A CUSH 3/8P N/A Pipe N/A Carbon Steel N/A 3/8 in N/A 1.13 in
N/A CUSH 3/8P A2 N/A Pipe N/A 304 Stainless Steel N/A 3/8 in N/A 1.13 in
N/A CUSH 3/8T N/A Tube N/A Carbon Steel N/A N/A 0.82 in
N/A CUSH 3/8T A2 N/A Tube N/A 304 Stainless Steel N/A N/A 0.82 in
N/A CUSH 3-1/8T N/A Tube N/A Carbon Steel N/A N/A 3.57 in
N/A CUSH 3P N/A Pipe N/A Carbon Steel N/A 3 in N/A 3.95 in
N/A CUSH 3P A2 N/A Pipe N/A 304 Stainless Steel N/A 3 in N/A 3.95 in
N/A CUSH 3T A2 N/A Tube N/A 304 Stainless Steel N/A N/A 3.57 in
N/A CUSH 4 1/2T A2 N/A Tube N/A 304 Stainless Steel N/A N/A 4.95 in
N/A CUSH 4 1/8T A2 N/A Tube N/A 304 Stainless Steel N/A N/A 4.57 in
N/A CUSH 4P N/A Pipe N/A Carbon Steel N/A 4 in N/A 4.95 in
N/A CUSH 4P A2 N/A Pipe N/A 304 Stainless Steel N/A 4 in N/A 4.95 in
N/A CUSH 4T A2 N/A Tube N/A 304 Stainless Steel N/A N/A 4.45 in
N/A CUSH 5 1/8T A2 N/A Tube N/A 304 Stainless Steel N/A N/A 5.57 in
N/A CUSH 5/8T N/A Tube N/A Carbon Steel N/A N/A 1.06 in
N/A CUSH 5/8T (NCS) N/A Tube N/A Carbon Steel N/A N/A 1.06 in
N/A CUSH 5/8T A2 N/A Tube N/A 304 Stainless Steel N/A N/A 1.06 in
N/A CUSH 5P N/A Pipe N/A Carbon Steel N/A 5 in N/A 6.01 in
N/A CUSH 5P A2 N/A Pipe N/A 304 Stainless Steel N/A 5 in N/A 6.01 in
51 - 75 of 84 | Results Per Page | View | Unit of Measure
1 2 3 4