1 2
Clear
Filter
Options
- 3 psi Bypass Valve
- 5 psi Bypass Valve
- Standard (No Bypass)
Thread A Type (Tank Side)
End Type
- Hose Barb
- NPT
- NPTM
- SAE
Nominal Flow Ratings (gpm)
Part Number |
Model Code Description |
Options |
End Type |
End Size |
Nominal Flow Ratings |
Core Products |
|---|---|---|---|---|---|---|
| 2078481 | Model Code Description N/A HTMS NPTM 2 100 RV3 | Options N/A 3 psi Bypass Valve | End Type N/A NPTM | End Size N/A 2 in. | Nominal Flow Ratings N/A 50 gpm | Core Products |
| 2078472 | Model Code Description N/A HTMS SAE 16 100 | Options N/A Standard (No Bypass) | End Type N/A SAE | End Size N/A 1-5/16 in.-12 | Nominal Flow Ratings N/A 9 gpm | Core Products |
| 2078476 | Model Code Description N/A HTMS SAE 16 100 RV3 | Options N/A 3 psi Bypass Valve | End Type N/A SAE | End Size N/A 1-5/16 in.-12 | Nominal Flow Ratings N/A 9 gpm | Core Products |
| 2078473 | Model Code Description N/A HTMS SAE 20 100 | Options N/A Standard (No Bypass) | End Type N/A SAE | End Size N/A 1-5/8 in.-12 | Nominal Flow Ratings N/A 14 gpm | Core Products |
| 2078477 | Model Code Description N/A HTMS SAE 20 100 RV3 | Options N/A 3 psi Bypass Valve | End Type N/A SAE | End Size N/A 1-5/8 in.-12 | Nominal Flow Ratings N/A 14 gpm | Core Products |
| 2078474 | Model Code Description N/A HTMS SAE 24 100 | Options N/A Standard (No Bypass) | End Type N/A SAE | End Size N/A 1-7/8 in.-12 | Nominal Flow Ratings N/A 21 gpm | Core Products |
| 2078478 | Model Code Description N/A HTMS SAE 24 100 RV3 | Options N/A 3 psi Bypass Valve | End Type N/A SAE | End Size N/A 1-7/8 in.-12 | Nominal Flow Ratings N/A 21 gpm | Core Products |
| 2078475 | Model Code Description N/A HTMS SAE 32 100 | Options N/A Standard (No Bypass) | End Type N/A SAE | End Size N/A 2-1/2 in.-12 | Nominal Flow Ratings N/A 39 gpm | Core Products |
| 2078479 | Model Code Description N/A HTMS SAE 32 100 RV3 | Options N/A 3 psi Bypass Valve | End Type N/A SAE | End Size N/A 2-1/2 in.-12 | Nominal Flow Ratings N/A 39 gpm | Core Products |
| 2097791 | Model Code Description N/A HTMS SAE-12/SAE-20 100 | Options N/A Standard (No Bypass) | End Type N/A SAE | End Size N/A 1-1/16 in.-12 | Nominal Flow Ratings N/A 5 gpm | Core Products |
| 2094976 | Model Code Description N/A HTMS SAE-12/SAE-20 100 RV3 | Options N/A 3 psi Bypass Valve | End Type N/A SAE | End Size N/A 1-1/16 in.-12 | Nominal Flow Ratings N/A 5 gpm | Core Products |
| 2095882 | Model Code Description N/A HTMS SAE-16/SAE-24 100 | Options N/A Standard (No Bypass) | End Type N/A SAE | End Size N/A 1-5/16 in.-12 | Nominal Flow Ratings N/A 7 gpm | Core Products |
| 2204656 | Model Code Description N/A HTMS SAE-20/SAE-20 100 | Options N/A Standard (No Bypass) | End Type N/A SAE | End Size N/A 1-5/8 in.-12 | Nominal Flow Ratings N/A 14 gpm | Core Products |
1 2