RFCS Series
The RFCS cooling unit (chiller) is used to cool various liquids such as water, water glycol or oil down to the ambient temperature or below. The chiller system consists of refrigerator, pump, tank and controller and is able to set the temperature of the cooling media to a previously configured target value.
/Asset/RFCS Image.jpg
FWKS Series
The FWKS is a compact fluid/water cooling system with a tank, circulating pump, plate heat exchanger and optional temperature control. The FWKS is primarily used as an intermediate circuit. The advantage of an intermediate circuit is that the system or the parts being cooled only come into contact with the operating fluid and not the coolant water itself, which helps prevent the system from becoming contaminated or corroded.
/Asset/FWKS Image.jpg
FLKS Series
Fluid / Air Cooling System
Description
The FLKS series is a compact fluid/air cooling system with a plastic tank housing with integrated air duct. This lightweight and robust design makes it suitable for diverse applications. The pump conveys the operating medium from the tank through the part being cooled to the heat exchanger. The axial fan provides the necessary air flow through the heat exchanger to cool the operating medium.
Features
- Cooling of circuits which use mineral oil or water glycol
- Compact design with plastic tank, circulation pump, cooling element, and fan
- Machine tools and e-Mobility cooling
HPCCS Series
The HPCCS is designed to cool charging cables up to 500 Amps using ambient air. The system comes with a variable speed fan, variable speed pump, expansion tank, and fill level sensor to remove the heat from the cable and offer the fastest charge possible. They can be tailored to your needs with temperature sensors, pressure sensors and regulation, as well as a single connector for ease of installation. All units feature a magnetic coupled pump that allows for the use of industrial water-glycol mixes and many oils.
/Asset/HPCCS Image.jpg