Sign In
Hydac Logo

My HYDAC login

Products Background Image

The FWKS is a compact fluid/water cooling system with a tank, circulating pump, plate heat exchanger and optional temperature control. The FWKS is primarily used as an intermediate circuit. The advantage of an intermediate circuit is that the system or the parts being cooled only come into contact with the operating fluid and not the coolant water itself, which helps prevent the system from becoming contaminated or corroded.