Contamination Sensors
contamination-sensors
Contamination Monitors - CS 1000 Series
(15)The CS1000 series of contamination monitoring sensor offers Continuous measurement of particulate contamination. Online, real-time condition monitoring allows for total predictive maintenance.
/Asset/CS-1000_M3.jpg
Contamination Starter Kits
(9)Fluid Condition Monitoring Kits developed to make a "plug and play" package for IoT and Electronics integration. Includes all components needed to install condition monitoring using one part number.
/Asset/DiagIoT_ConSenrs_CSkits.jpg
MCS Metallic Contamination Sensors
(3)The MCS Metallic Contamination Sensor offers Continuous measurement of metallic contamination. Online, real-time data giving insight into possible gear damage by reporting ferrous and non-ferrous particulate contamination.
/Asset/DiagIoT_ConSenrs_MCS.jpg
AS Water Saturation Sensors
(2) The Aqua Sensor AS 1000 is a fluid sensor for detecting water in oil. Measures the water content relative to the saturation concentration (saturation point) and outputs the degree of saturation (saturation level) in the range of 0 to 100% as a 4 - 20 mA signal. /Asset/DiagIoT_ConSenrs_AS.jpg
Contamination Test Units
(9)Continuous measurement of particulate contamination. Online, real-time condition monitoring allows for total predictive maintenance.
/Asset/DiagIoT_ConSenrs_ContaimTestUnts_1.jpg
GYR Node
- Prominent LED lights for increased system status visibility
- Customizable trigger points
- GREEN Light = Safe; Operating Normally
- YELLOW Light = Caution or Warning
- RED Light = Fault State; Exceeded set parameters
- Quickly connects to any 4-20mA sensor to provide visual status of sensor
- Easily integrated to a Condition Sensor Interface for data collection or transfer of customer's data control system
- Web Interface (OTA, Over-The-Air) offers data recording. The interface can be accessed on any Wi-Fi enabled