MCS Metallic Contamination Sensors
Contamination Sensors
The MCS Metallic Contamination Sensor offers Continuous measurement of metallic contamination. Online, real-time data giving insight into possible gear damage by reporting ferrous and non-ferrous particulate contamination.
Part Number |
Model Code Description |
Type |
Analog Interfaces |
Power Supply Voltage |
Fluids |
Core Products |
|---|---|---|---|---|---|---|
| 3665658 | N/A MCS1310-1-0/-000 | Type N/A Contamination Sensor | Analog Interfaces N/A 5-Pole, Male, M12x1 and Universal Serial Bus (USB) | Power Supply Voltage N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) | Fluids N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids | Core Products |
| 3587168 | N/A MCS1410-2-0/-000 | Type N/A Contamination Sensor | Analog Interfaces N/A 5-Pole, Male, M12x1 and Universal Serial Bus (USB) | Power Supply Voltage N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) | Fluids N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids | Core Products |
| 3435425 | N/A MCS-1510-5-0-0 | Type N/A Contamination Sensor | Analog Interfaces N/A 5-Pole, Male, M12x1 and Universal Serial Bus (USB) | Power Supply Voltage N/A 24 VDC through a 115 VAC Power Supply Adapter (Supplied) | Fluids N/A Diesel Fuel and Mineral Oil Based Hydraulic Fluids | Core Products |