(10)The sensor works on the principle of magnetostriction. This measuring principle determines with high accuracy the position, distance and/or speed and is based on elapsed time measurement.
Based on this non-contact and wear-free measuring system, HYDAC offers a version in a pressure-resistant stainless steel housing For full integration in hydraulic cylinders. The different output signals (analog) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as connection to standard evaluation systems (e.g. to PLC controls).
The main fields of application are in mobile hydraulics.Elect_PositSens_Linear_HLT1100.jpg
(3)The sensor works on the principle of magnetostriction.
This measuring principle determines with high accuracy the position, distance and/or speed and is based on elapsed time measurement.
Utilizing this non-contact and wear-free measuring system, HYDAC offers a version in a pressure-resistant, tubular casing in stainless steel, for direct installation into hydraulic cylinders.Elect_PositSens_Linear_HLT2100.jpg
(4)The HLT 2150 is a linear position transmitter which, due to its compact design, was developed in particular for use in applications where space is very limited. A wide range of accessories such as magnets is available for individual adaptation to the particular application.
The HLT 2150 is suited for measuring ranges up to 2.5 m.
The different output signals (analog current / voltage) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as connection to standard evaluation systems (e.g. to PLC controls). The main fields of application for the HLT 2150 are, for example, general positioning tasks in mechanical engineering and in mobile and stationary hydraulics, as a partially integrated solution in hydraulic cylinders.Elect_PositSens_Linear_HLT2150_1.jpg
(4)The sensor works on the principle of magnetostriction. This measuring principle determines with high accuracy the position, distance and/or speed and is based on elapsed time measurement.
Utilizing this non-contact and wear-free measuring system, HYDAC offers a version in an aluminium profile housing with external measuring slides or with a sliding magnet for positioning by the operator. The different output signals (analog current / voltage) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as standard evaluation systems (e.g. PLC controls) External set inputs for the analog start point and end point offer an additional possibility of a customised adjustment.
The HLT 2500-L2 is primarily used in stationary applications, especially when a partially integrated solution in hydraulic cylinders is not possible.Elect_PositSens_Linear_HLT2500L2_1.jpg
(3)The HLT 2550 is a linear position transmitter which, due to its compact design, was developed in particular for use in applications where space is very limited. The measuring profile can be individually adapted to various mounting conditions by means of spacers. The HLT 2550 is suited for measuring ranges up to 3 m.
The different output signals (analog current / voltage) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as connection to standard evaluation systems (e.g. to PLC controls).
The main fields of application for the HLT 2550 are, for example, general positioning tasks in mechanical engineering and in stationary hydraulics, or as a wearfree alternative for existing measuring equipment such as potentiometers.Elect_PositSens_Linear_HLT2550.jpg
(2)The sensor's measuring principle for determination of position or distance is based on magnetic-inductive measurement.
Based on this non-contact and wear-free measuring system, HYDAC offers a version in a pressure-resistant housing for full integration in hydraulic cylinders.
The different output signals (analogue) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as connection to standard evaluation systems (e.g. to PLC controls).
The main fields of application are in mobile hydraulics.Elect_PositSens_Linear_HLT724.jpg
(3)The sensor works on the principle of magnetostriction. This measuring principle determines with high accuracy the position, distance and/or speed and is based on elapsed time measurement.
Utilizing this non-contact and wear-free measuring system, HYDAC offers a flat profile housing version in aluminium. The different output signals (analogue current / voltage) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as standard evaluation systems (e.g. PLC controls) External set inputs for the analogue start point and end point offer an additional possibility of a customised adjustment.
The HLT 2500-F1 is primarily used in stationary applications, especially when a partially integrated solution in hydraulic cylinders is not possible.Elect_PositSens_Linear_HLT2500F1.jpg