RS 160 is a sectional open center valve in a modular design that together with the wide range of standard parts offers maximum flexibility.
The valve is designed for high performance applications mainly in systems with fixed pumps but also for systems with variable pumps.
Two or more valves can be connected to each other in a range of different circuits.
The valve is very robust and well suited for demanding mobile applications. The sections are designed to meet the most stringent requirements on controllability.
RS 210 is a sectional open center valve, designed for max. operating pressures up to 4,350 psi (300 bar) and max. pump flows up to 20 gpm (75 Lpm).
RS 210 is available with 1 to 10 working sections per valve assembly.
The valve can be used in different systems for parallel as well as tandem circuits. It is designed with an open center for fixed and variable displacement pumps.
The valve can be operated manually, with cable or by pneumatic and electropneumatic or electrohydraulic remote control.
RS 210 offers excellent operating characteristics because of the specially designed spools for different applications.
Low and uniform spool forces are the result of careful balancing of the flow forces.
The solenoid control can be on either side, fitted on the right or left of the valve housing. The switch position in the de-energized mode can therefore be decided according to customer requirement.
The standard solenoid coil with AMP connector is protected against high switch-off surges by a bidirectional free-wheeling diode.
DX-6 is a sectional valve designed for max. operating pressures up to 5000 psi (350 bar) and max. pump flows up to 180 l/min with "Q-inlet". For standard inlets without flow regulator the recommended max. pump flows is 37 gpm (140 Lpm). The valve is available with 1 to 10 working sections per valve assembly.
DX-6 includes as standard a variety of sections, spools, spool controls and additional parts in a modular design. That makes the valve very flexible.
RV 713 is a 3 way selector valve designed for flows up to 42gpm (160 Lpm) and max. operating pressures up to 3,625 psi (250 bar).
Spools, both 2 and 3 position, are available in various types including spools with built in check valves. Standard spools are designed with under lap.
A wide range of spool controls, both for manual operation as well as for remote control, are available.