VEU - Varnish Elimination Unit
The service-friendly Varnish Elimination Unit (VEU) is designed for use with mineral oils and is particularly effective at removing oil-aging products (varnish). Varnish takes the form of oil-insoluble aging products which settle in the tank, in valves, or in bearings. These can be filterable gels or solid paint-type deposits. The VEU series product is used in bypass flow. The removal of varnish is based on reducing the oil solubility for varnish with subsequent filtration, using a combination of an air cooled heat exchanger in series with DiMicron series filter elements.Filtration skid 15 gpm N15DM002 filter 2 micron absolute 460 VAC 3 phase /Asset/FilSys_OilAgingRemovSys_VEU.jpg
IXU - Ion Exchange Units
This easy to service ion exchange unit of the IXU series is used for conditioning flame resistant, HFD-R based hydraulic fluids.Ion Exchange Unit 0.5 gpm mobile unit pre filter & post filter 5 micron 115V/60 Hz 1 phase /Asset/FilSys_OilAgingRemovSys_VMU_IXU.jpg
VMU Varnish Mitigation Unit
(4) The VMU Vanish Mitigation unit offers Effective removal of oil aging products (varnish) or acid removal from mineral oil or phosphate esters using offline filtration systems to increase operating reliability of the system. /Asset/FilSys_OilAgingRemovSys_VMU_IXU_1.jpg
VEU Compact
HYDAC’s Compact Varnish Elimination Unit, or VEU Compact for short, is an effective, small form-factor solution to varnish and oil-aging products in hydraulic systems. Modern hydraulic systems are more prone to varnish due to several factors ranging from oxidation to contaminants which can cause oil degredation. The VEU compact can help maintain equipment cleanliness by removing these issues.
/Asset/FilSys_OilAgingRemovSys_VEUCompact.jpg
GB - Gearbox Cooling Skid
The Gearbox series is a modular design to fit most lubrication and filter applications for gearboxes. The Offline filtration and cooler skids are a compact system with high efficiency, high capacity elements capable of removing particulate contamination quickly and economically. Equipped with an integral cooler, air or water, the filtration package can take overheated oil and safely return it to your reservoir at a lower temperature.
/Asset/FilSys_OilAgingRemovSys_GB_1.jpg