VMU Varnish Mitigation Unit
Oil Aging Removal Systems
The VMU Vanish Mitigation unit offers Effective removal of oil aging products (varnish) or acid removal from mineral oil or phosphate esters using offline filtration systems to increase operating reliability of the system.
Part Number |
Type |
Seal Material |
Filter Rating |
Width |
Height |
Core Products |
|---|---|---|---|---|---|---|
| 2202349 | Type N/A Offline Filtration System | Seal Material N/A Viton | Filter Rating N/A 5 µm | Width N/A 22 in559 mm | Height N/A 50.53 in1284 mm | Core Products |
| 2208071 | Type N/A Offline Filtration System | Seal Material N/A Viton | Filter Rating N/A 5 µm | Width N/A 22 in559 mm | Height N/A 50.53 in1284 mm | Core Products |
| 2211899 | Type N/A Offline Filtration System | Seal Material N/A Viton | Filter Rating N/A 5 µm | Width N/A 22 in559 mm | Height N/A 50.53 in1284 mm | Core Products |
| 2210841 | Type N/A Offline Filtration System | Seal Material N/A Viton | Filter Rating N/A 5 µm | Width N/A 22 in559 mm | Height N/A 50.53 in1284 mm | Core Products |