MCO - Fail-Safe In-Line Mechanical Clean Oil Dispenser
Fail-safe In-Line Mechanical Clean Oil Dispensing Filter rated for 900 psi and 30 gpm. Ideal for dispensing applications where clean fluid delivery is a must. Dispensed fluid is filtered or it is returned to the tank. Field proven to deliver ISO cleanliness levels of 18/15/13 or better in a single pass. Series filtration with MCO2 and MCO3 filters.
/Asset/FilSys_StatKidLoopSys_MCO.jpg
OFSC-P - Double Stage Air-Operated Kidney Loop System
(4)Air operated Compact Stationary filtration systems with high efficiency elements in top ported filter housing for easy element changes. Supplement in-line filtration by systems filters when adequate fluid turnover cannot be maintained.
/Asset/FilSys_StatKidLoopSys_OFAD.jpg
OFCS-P - Single Stage Air-Operated Kidney Loop System
Air operated Compact Stationary filtration systems with high efficiency elements in top ported filter housing for easy element changes. Supplement in-line filtration by systems filters when adequate fluid turnover cannot be maintained.
Air operated kidney loop system single 9" filter housings (BN03 element) Buna seals 7 GPM flow rate for fluids <1000 SUS
OF5HD - Dual Stage Kidney Filtration Skid
(21) The OF5HD Dual Staged Kidney loop systems are compact Stationary filtration systems with high efficiency elements in top ported filter housing for easy element changes. Supplement in-line filtration by systems filters when adequate fluid turnover cannot be maintained. /Asset/FilSys_StatKidLoopSys_OF5HD.jpg
OF5HD-MV - Medium Viscosity Dual Kidney Loop Filtration Skid
HYDAC’s OF5HS/HD-MV Standard Series of kidney loop systems increases our product offering for fluid up to 5000 SUS.
/Asset/FilSys_StatKidLoopSys_OF5HD-MV_1.jpg
OF5HD-HV
HYDAC’s newest addition to the off-line kidney loop family offers the user the ability to filter high viscosity fluids - up to 15,000 SUS.
The OF5HD-HV is a compact, self-contained filtration system
equipped with high efficiency, high capacity elements capable of removing particulate contamination and/or water quickly, conveniently and economically. It is perfect for cleaning up existing systems as well as for prefiltering new fluids, since new fluids often have contamination levels significantly higher than that recommended for most hydraulic systems.
The OF5HD-HV dual filtration unit can be used to remove both water and particulate contamination or for staged particulate contamination removal. Additional features include a modular base that eliminates hoses and fittings between components with easy to change element design.
/Asset/FilSys_StatKidLoopSys_OF5HD-HV.jpg