OF5HD - Dual Stage Kidney Filtration Skid
Stationary Kidney Loop Systems
The OF5HD Dual Staged Kidney loop systems are compact Stationary filtration systems with high efficiency elements in top ported filter housing for easy element changes. Supplement in-line filtration by systems filters when adequate fluid turnover cannot be maintained.
Part Number |
Model Code Description |
Seal Material |
Flow |
Designation |
Height |
Core Products |
|---|---|---|---|---|---|---|
| 2095886 | N/A OF5HD109AMBN03B7, Kidney Loop System | Seal Material N/A Buna | Flow N/A 7 gpm26 L/min | Designation N/A Single | Height N/A 16.58 in421.1 mm | Core Products |
| 2092845 | N/A OF5HD109BN05BN05B14, Kidney Loop System | Seal Material N/A Buna | Flow N/A 14 gpm53 L/min | Designation N/A Single | Height N/A 18.18 in461.7 mm | Core Products |
| 2097539 | N/A OF5HD109BN0BNZ03B14, Kidney Loop System | Seal Material N/A Buna | Flow N/A 14 gpm53 L/min | Designation N/A Single | Height N/A 18.18 in461.7 mm | Core Products |
| 2099087 | N/A OF5HD118BN10BN03B07, Kidney Loop System | Seal Material N/A Buna | Flow N/A 7 gpm26 L/min | Designation N/A Double | Height N/A 24.4 in620 mm | Core Products |
| 2096079 | N/A OF5HD118BN10BN03B14, Kidney Loop System | Seal Material N/A Buna | Flow N/A 14 gpm53 L/min | Designation N/A Double | Height N/A 24.4 in620 mm | Core Products |
| 2202297 | N/A OF5HD118G10G05VG2820, Kidney Loop System | Seal Material N/A Viton | Flow N/A 7 gpm26 L/min | Designation N/A Double | Height N/A 24.4 in620 mm | Core Products |
| 2206002 | N/A OF5HD127AMBN03V14, Kidney Loop System | Seal Material N/A Viton | Flow N/A 14 gpm53 L/min | Designation N/A Single | Height N/A 33.8 in859 mm | Core Products |
| 2204474 | N/A OF5HD127AMBN10B07, Kidney Loop System | Seal Material N/A Buna | Flow N/A 7 gpm26 L/min | Designation N/A Single | Height N/A 33.8 in859 mm | Core Products |
| 2096070 | N/A OF5HD127AMBN05B14, Kidney Loop System | Seal Material N/A Buna | Flow N/A 14 gpm53 L/min | Designation N/A Single | Height N/A 33.8 in859 mm | Core Products |
| 2210523 | N/A OF5HD27G05AMG10BB14, Kidney Loop System | Seal Material N/A Buna | Flow N/A 14 gpm53 L/min | Designation N/A Single | Height N/A 33.8 in859 mm | Core Products |
| 2206681 | N/A OF5HD127GXXGXXB14, Kidney Loop System | Seal Material N/A Buna | Flow N/A 14 gpm53 L/min | Designation N/A Single | Height N/A 33.8 in859 mm | Core Products |
| 2203595 | N/A OF5HD127BN05BN03B07, Kidney Loop System | Seal Material N/A Buna | Flow N/A 7 gpm26 L/min | Designation N/A Single | Height N/A 33.8 in859 mm | Core Products |
| 2206330 | N/A OF5HD27BN10BN03B14, Kidney Loop System | Seal Material N/A Buna | Flow N/A 14 gpm53 L/min | Designation N/A Single | Height N/A 33.8 in859 mm | Core Products |
| 2205004 | N/A OF5HD127BN10BN05B07, Kidney Loop System | Seal Material N/A Buna | Flow N/A 7 gpm26 L/min | Designation N/A Single | Height N/A 33.8 in859 mm | Core Products |
| 2211723 | N/A OF5HD127BN05BN03BB14, Kidney Loop System | Seal Material N/A Buna | Flow N/A 14 gpm53 L/min | Designation N/A Single | Height N/A 33.8 in859 mm | Core Products |
| 2092816 | N/A OF5HD127BN10BN05V14, Kidney Loop System | Seal Material N/A Viton | Flow N/A 14 gpm53 L/min | Designation N/A Single | Height N/A 33.8 in859 mm | Core Products |
| 2210809 | N/A OF5HD127BN10BN10B14, Kidney Loop System | Seal Material N/A Buna | Flow N/A 14 gpm53 L/min | Designation N/A Single | Height N/A 33.8 in859 mm | Core Products |
| 2210545 | N/A OF5HD127BN20BN05B14, Kidney Loop System | Seal Material N/A Buna | Flow N/A 14 gpm53 L/min | Designation N/A Single | Height N/A 33.8 in859 mm | Core Products |
| 2098053 | N/A OF5HD127BN25BN10B14, Kidney Loop System | Seal Material N/A Viton | Flow N/A 7 gpm26 L/min | Designation N/A Single | Height N/A 33.8 in859 mm | Core Products |
| 2206847 | N/A OF5HD209AMBN10B14, Kidney Loop System | Seal Material N/A Buna | Flow N/A 7 gpm26 L/min | Designation N/A Double | Height N/A 24.4 in620 mm | Core Products |
| 2200801 | N/A OF5HD209BN03BN03B14, Kidney Loop System | Seal Material N/A Buna | Flow N/A 14 gpm53 L/min | Designation N/A Double | Height N/A 24.4 in620 mm | Core Products |