| Items |
929481 TTConnect Wave & TTC 616 Switch List Price QUOTE
|
1327874 0240 BC1 007 KF1 List Price QUOTE
|
||
| Model Code Description | N/A TTConnect 616-SW-0-0-00-00-000 | N/A TTConnect Wave-04-01-000 | ||
| Features |
N/A
|
N/A | ||
| Weight | N/A 0.73 lb | N/A 0.2 kg0.44 lb | ||
| Operating Temperature [Min] | N/A -40 ºC | N/A -20 ºC-4 ºF | ||
| Operating Temperature [Max] | N/A 85 ºC | N/A 90 ºC194 ºF | ||
| CPU Core | N/A |
N/A
|
||
| Interface |
N/A
|
N/A
|
||
| Configurability |
N/A
|
N/A | ||
| Inputs and Outputs | N/A |
N/A
|
||
| Note | N/A All I/Os and interfaces are protected against short circuits to GND and BAT+ and can be configured by software. Details about the standards can be found in the user manual. | N/A Reverse polarity protection and protection of all external interfaces against short circuit to GND and BAT+. | ||
| Length | N/A 147 mm | N/A 176 mm | ||
| Height | N/A 38 mm | N/A 40 mm | ||
| Width | N/A 92 mm | N/A 216 mm | ||
| Minimum Connector Release Clearance Length | N/A 208 mm | N/A | ||
| Minimum Connector Release Clearance Width | N/A 92 mm | N/A | ||
| Minimum Connector Release Clearance Height | N/A 38 mm | N/A | ||
| Supply Voltage | N/A 8 to 16 V | N/A 6 to 32 V | ||
| Maximum Peak Voltage | N/A 16 V | N/A 36 V | ||
| Maximum Standby Current | N/A ≤ 400 mA | N/A 3 mA | ||
| Maximum Current | N/A ≤ 5 A A | N/A 1.3 A | ||
| CE - Mark | N/A 2014/30/EU | |||
| E - Mark | N/A ECE-R10 Rev. 5 | N/A ECE-R10.05 | ||
| FCC | N/A | N/A Part 15 | ||
| IC | N/A | N/A ICES-003 | ||
| EMV | N/A ISO 7637-2, EN 55025, ISO 11452-1, -2, -4, -5 | N/A ISO 11452-2, ISO 11452-4: 2005 | ||
| Electrostatic Discharge (ESD) | N/A ISO 10605 | N/A ISO 13766 | ||
| Load Dump | N/A ISO 16750-2 Load Dump +35 V, 2 Ohm, 400 ms | N/A ISO 16750-2 | ||
| Ingress Protection (IP) Class | N/A EN 60529 IP67, ISO 20653 IP 6K9K | |||
| Climatic | N/A EN 60068-2-14 Na, Nb, 60068-2-78, -30 Db, -2, -1, EN 50581 | N/A EN 60068-2-1, -14, -78 | ||
| Vibration, Shock, Bump | N/A IEC 60068-2-64, -27 | |||
| Style | N/A | N/A On-Board Diesel Filtration | ||
| Filter Material | N/A | N/A Dieselmicron® | ||
| Flow | N/A | N/A 1.06 gpm4 L/min | ||
| Filter Rating | N/A | N/A 7 µm | ||
| Outside Diameter 1 | N/A | N/A 3.3 in83.2 mm | ||
| D1 | N/A | N/A 5.2 in131.8 mm | ||
| Core Products | N/A | |||
| Division | N/A | N/A FUEL FILTERS | ||
| Product Group Family | N/A | N/A ON-BOARD FUEL FILTERS (HYDAC) | ||
| Product | N/A | N/A ONBOARD/MOBILE PRODUCTS | ||
|
|
||||