Items |
925771 HAT 1200 Angle Sensor List Price QUOTE
|
925009 HAT 1200 Angle Sensor List Price QUOTE
|
||
Description |
N/A
HAT 1200 is an absolute measuring single turn angle sensor. Thanks to its non-contact magnetic measuring method and its robust design, the HAT 1200 is ideally suited for the measurement of the rotational angle in mobile machines. Due to its two-chamber design, the electronic unit is completely encapsulated which means it meets IP 6K9K if the electrical connection is carried out accordingly. |
|||
Type | N/A Angle Sensor | |||
Model Code Description | N/A HAT 1236-C01-360L-P01-D106-M01-S2PD-000 | N/A HAT 1236-C01-360L-P01-V106-M01-S2PD-000 | ||
Measuring Range | N/A 0 to 360 º | |||
Direction of Rotation | N/A No Orientation Restrictions | |||
Mounting Type | N/A D-Shape, Length 10 mm, Diameter 6 mm | N/A Solid Shaft, Length 10 mm, Diameter 6 mm | ||
Operating Temperature [Min] | N/A -40 ºC | |||
Operating Temperature [Max] | N/A 85 ºC | |||
Speed [Max] | N/A 17000 rpm | |||
Max. Axial Load | N/A 60 N | |||
Max. Radial Load | N/A 100 N | |||
Output Type | N/A 4 to 20 mA | |||
Resolution | N/A 12 Bit | |||
Housing Material | N/A Stainless Steel | |||
Shaft Material | N/A Stainless Steel | |||
Accuracy (At Room Temperature) | N/A ± 0.15º Typical, ± 0.3º Max. | |||
Accuracy (Over the Temperature Range) | N/A ± 0.075º / 10 K Typical, ± 0.15º / 10 K Max. | |||
Repeatability | N/A ≤ ± 0.05 º | |||
Characteristic Curve | N/A Linear, CCW | |||
E13 Mark | N/A E13*10R00*10R05*14136*00 | |||
Vibration Resistance According to DIN EN 60068-2-6: 2010 | N/A 7.5 mm (5 Hz ≤ f < 8.2 Hz), 2 g (8.2 Hz ≤ f < 2000 Hz) | |||
Shock Resistance According to DIN EN 60068-2-27: 2011 | N/A 20 g (11 ms in 3 Axes) | |||
Sensor Type | N/A Single Turn Angle Sensor | |||
Degree of Protection | N/A IP 67, IP 6K9K (Electronics) | |||
Storage Temperature Range | N/A -40 to 85 ºC | |||
Industry Standards/Certifications | N/A European Standard (EN) 61000-6-1 / 2 / 3 / 4 | |||
Power Supply | N/A 9 to 36 V DC | |||
Residual Ripple of Supply Voltage | N/A ≤ 5% | |||
Weight | N/A 0.264 lb | |||
Performance Level | N/A Based on DIN EN ISO 13849-1: 2008 PL d and Architecture Category 2 | |||
Safety Integrity Level | N/A Based on DIN EN 61508: 2010 SIL 2 | |||
Power Consumption | N/A 1.4 W | |||
Life Expectancy | N/A 1.5 * 109 Rotations at 3000 rpm | |||
Electrical Connection | N/A Male M12 x 1, 4 Pole | |||
Pin Connection 1 | N/A +UB | |||
Pin Connection 2 | N/A Not Connected | |||
Pin Connection 3 | N/A 0V | |||
Pin Connection 4 | N/A Signal | |||
Pin Connection 5 | N/A Not Connected | |||
Note | N/A Reverse polarity protection of the supply voltage, overvoltage, override and short circuit protection are provided. | |||
Additional Information |
N/A
The sensors meet the safety requirements according to SIL2 (IEC 61508) or PL d (ISO 13849), respectively. The sensor is therefore suitable for a large variety of applications in the automobile industry and in mobile work machines, especially for applications with increased safety requirements. Especially for the use in public traffic vehicles, HAT 1200 has E13 approval (approved for road vehicles) in accordance with ECE type approval. |
|||
Core Products | N/A | |||
Division | N/A ELECTRONICS | |||
Product Group Family | N/A POSITION SENSORS | |||
Product | N/A POSITION SENSOR | |||
|