HAT 1200 is an absolute measuring single turn angle sensor.

Thanks to its non-contact magnetic measuring method and its robust design, the HAT 1200 is ideally suited for the measurement of the rotational angle in mobile machines.

Due to its two-chamber design, the electronic unit is completely encapsulated which means it meets IP 6K9K if the electrical connection is carried out accordingly.
Unit of Measure

Specifications

Type

Angle Sensor

Model Code Description

HAT 1236-C01-360L-P01-D106-M01-S2PD-000

Measuring Range

0 to 360 º

Direction of Rotation

No Orientation Restrictions

Mounting Type

D-Shape, Length 10 mm, Diameter 6 mm

Operating Temperature [Min]

-40 ºC

Operating Temperature [Max]

85 ºC

Speed [Max]

17000 rpm

Max. Axial Load

60 N

Max. Radial Load

100 N

Output Type

4 to 20 mA

Resolution

12 Bit

Housing Material

Stainless Steel

Shaft Material

Stainless Steel

Accuracy (At Room Temperature)

± 0.15º Typical, ± 0.3º Max.

Accuracy (Over the Temperature Range)

± 0.075º / 10 K Typical, ± 0.15º / 10 K Max.

Repeatability

≤ ± 0.05 º

Characteristic Curve

Linear, CCW

E13 Mark

E13*10R00*10R05*14136*00

Vibration Resistance According to DIN EN 60068-2-6: 2010

7.5 mm (5 Hz ≤ f < 8.2 Hz), 2 g (8.2 Hz ≤ f < 2000 Hz)

Shock Resistance According to DIN EN 60068-2-27: 2011

20 g (11 ms in 3 Axes)

Sensor Type

Single Turn Angle Sensor

Degree of Protection

IP 67, IP 6K9K (Electronics)

Storage Temperature Range

-40 to 85 ºC

Industry Standards/Certifications

European Standard (EN) 61000-6-1 / 2 / 3 / 4

Power Supply

9 to 36 V DC

Residual Ripple of Supply Voltage

≤ 5%

Weight

0.264 lb

Performance Level

Based on DIN EN ISO 13849-1: 2008 PL d and Architecture Category 2

Safety Integrity Level

Based on DIN EN 61508: 2010 SIL 2

Power Consumption

1.4 W

Life Expectancy

1.5 * 109 Rotations at 3000 rpm

Electrical Connection

Male M12 x 1, 4 Pole

Pin Connection 1

+UB

Pin Connection 2

Not Connected

Pin Connection 3

0V

Pin Connection 4

Signal

Pin Connection 5

Not Connected

Division

ELECTRONICS

Product Group Family

POSITION SENSORS

Product

POSITION SENSOR

Note

N/A Reverse polarity protection of the supply voltage, overvoltage, override and short circuit protection are provided.

Additional Information

N/A The sensors meet the safety requirements according to SIL2 (IEC 61508) or PL d (ISO 13849), respectively.

The sensor is therefore suitable for a large variety of applications in the automobile industry and in mobile work machines, especially for applications with increased safety requirements.

Especially for the use in public traffic vehicles, HAT 1200 has E13 approval (approved for road vehicles) in accordance with ECE type approval.