Items |
![]() 1361487 Element Set KW25-1-N-R, 25MIC, Size RF3-1 List Price QUOTE
|
![]() 62894 RF3-CC3S-A8-NMAE1-N5-1-0-x/KSx-So List Price QUOTE
|
![]() 62895 RF3-0F2S-A8-NMAE1-N5-1-C-x/KSx-So List Price QUOTE
|
![]() 62896 RF3-1K2S-A8-NMAE1-N5-1-1-x/KSx-So List Price QUOTE
|
![]() 62897 RF3-2L2S-A8-NMAE1-N5-1-2-x/KSx-So List Price QUOTE
|
|||||
Description | N/A Element Set to an RF3-1 | N/A Automatic Backflushing Filter, 20 - 3000 micron Conical Elements, Vertical Configuration | N/A Automatic Backflushing Filter, 20 - 3000 micron Conical Elements, Vertical Configuration | N/A Automatic Backflushing Filter, 20 - 3000 micron Conical Elements, Vertical Configuration | N/A Automatic Backflushing Filter, 20 - 3000 micron Conical Elements, Vertical Configuration | |||||
Type | N/A AB Filter Spare Parts | N/A Automatic Backwash Filter | N/A Automatic Backwash Filter | N/A Automatic Backwash Filter | N/A Automatic Backwash Filter | |||||
Size | N/A RF3-1 | N/A 2 in | N/A 4 in | N/A 6 in | N/A 8 in | |||||
Material | N/A 316 Stainless Steel | N/A Carbon, Stainless Steel (Consult Factory) | N/A Carbon, Stainless Steel (Consult Factory) | N/A Carbon, Stainless Steel (Consult Factory) | N/A Carbon, Stainless Steel (Consult Factory) | |||||
Width | N/A | N/A 15.748 in400 mm | N/A 15.748 in400 mm | N/A 21.260 in540 mm | N/A 25.591 in650 mm | |||||
Height | N/A | N/A 38.051 in966.5 mm | N/A 51.378 in1305 mm | N/A 56.102 in1425 mm | N/A 61.614 in1565 mm | |||||
Depth | N/A | N/A 13.386 in340 mm | N/A 13.386 in340 mm | N/A 17.520 in445 mm | N/A 22.244 in565 mm | |||||
Short Description | N/A Backflushing Filter/Strainers | N/A | N/A | N/A | N/A | |||||
Core Products | N/A | |||||||||
|