| Items |
3829783 1.25.40 D 05 ON/DF /-V List Price QUOTE
|
3877700 1.25.40 D 10 ON/DF /-V List Price QUOTE
|
3882380 1.25.40 D 20 ON/DF /-V List Price QUOTE
|
3828184 1.25.60 D 05 ON/DF /-V List Price QUOTE
|
3877699 1.25.60 D 19 ON/DF /-V List Price QUOTE
|
|||||
| Description | N/A Replacement Element for Pall HFU640GF060H13 | N/A Replacement Element for Pall HFU640GF100H13 | N/A Replacement Element for Pall HFU640GF200H13 | N/A Replacement Element for Pall HFU660GF060H13 | N/A Replacement Element for Pall HFU660GF100H13 | |||||
| Type | N/A Diesel Fuel Particulate Filtration | |||||||||
| Style | N/A Cartridge | |||||||||
| Seal Material | N/A NBR | |||||||||
| Use With | N/A Competitor Filter Housing | |||||||||
| Includes | N/A Replacement O-Rings and Lubricant | |||||||||
| Operating Temperature [Min] | N/A -10 ºC14 ºF | |||||||||
| Operating Temperature [Max] | N/A 107 ºC225 ºF | |||||||||
| Efficiency | N/A 99.5 % | |||||||||
| Filter Rating | N/A 5 µm | N/A 10 µm | N/A 20 µm | N/A 5 µm | N/A 19 µm | |||||
| Operating Pressure [Max] | N/A 5.2 bar75 psi | |||||||||
| Height | N/A 40 in1016 mm | N/A 40 in1016 mm | N/A 40 in1016 mm | N/A 60 in1524 mm | N/A 60 in1524 mm | |||||
| Application | N/A Competitive Filter Assemblies Including Pall, Velcon, Parker, and Faudi | |||||||||
| Core Products | N/A | |||||||||
|
|
||||||||||