| Items |
1265763 BLT Series Spin-On Breather List Price QUOTE
|
1265764 BLT Series Spin-On Breather List Price QUOTE
|
2071153 BLT Series Spin-On Breather List Price QUOTE
|
2061383 BL Series Spin-On Breather List Price QUOTE
|
2062754 BL Series Spin-On Breather List Price QUOTE
|
|||||
| Type | N/A Breather | |||||||||
| Connection Type | N/A Weld fitting | N/A Flanged | N/A NPT | N/A NPT | N/A NPT | |||||
| Size | N/A 160 | |||||||||
| Material | N/A Desiccant | N/A Desiccant | N/A Desiccant | N/A Impregnated paper | N/A Impregnated paper | |||||
| Connection Size | N/A Weld fitting | N/A DIN 24557/T2 | N/A 1 1/4 NPT | N/A 1 1/4 NPT | N/A 1 1/4 NPT | |||||
| Indication Type | N/A Without Indicator | |||||||||
| Model Code Description | N/A BLT M 160 S 3 W 1.0 | N/A BLT M 160 F 3 W 1.0 | N/A BLT M 160 G 3 W 1.0 | N/A BL P 160 G 10 W 2.0 | N/A BL P 160 G 3 W 2.0 | |||||
| BUn | N/A EA | |||||||||
| Flow | N/A 850 gpm3217 L/min | |||||||||
| Filter Rating | N/A 3 µm | N/A 3 µm | N/A 3 µm | N/A 10 µm | N/A 3 µm | |||||
| Length | N/A 7 in178 mm | |||||||||
| Diameter | N/A 5 in127 mm | |||||||||
| Dimension H1 | N/A 9.25 in235 mm | N/A 9.25 in235 mm | N/A 8.75 in222 mm | N/A 8.75 in222 mm | N/A 8.75 in222 mm | |||||
| Configuration | N/A Breather only | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A ACCESSORIES | |||||||||
| Product Group Family | N/A BREATHERS-PARTICULATE | |||||||||
| Product | N/A BREATHERS | |||||||||
|
|
||||||||||