| Items |
2067646 Spare Part, HYDAC Charging and Gauging Kit LIST_PRICE QUOTE
|
2068737 Spare Part, HYDAC Charging and Gauging Kit LIST_PRICE QUOTE
|
236369 Spare Part, HYDAC Charging and Gauging Kit LIST_PRICE QUOTE
|
236376 Spare Part, HYDAC Charging and Gauging Kit LIST_PRICE QUOTE
|
236445 Spare Part, HYDAC Charging and Gauging Kit LIST_PRICE QUOTE
|
|||||
| Description |
N/A
To maintain system performance HYDAC recommends that the gas precharge pressure is checked regularly. The inevitable loss of gas precharge pressure due to permeability will change the system effectiveness (performance) and could cause damage to the bladder, diaphragm, or piston accumulator. HYDAC charging and gauging units allow hydro-pneumatic accumulators to be precharged with dry nitrogen. For these purposes, a charging and gauging unit is connected to a commercially available nitrogen bottle via a flexible charging hose. These units also allow maintenance personnel to check the current gas precharge pressure of an accumulator. For critical systems, consider the use of a permanent gauging block which will provide for continuous monitoring. |
|||||||||
| Model Code Description | N/A Adapters D4/D7 with O-Ring (7.5x2) | N/A Adapter G4 Assembly | N/A Adapter D7 | N/A Adapter G2 | N/A Manual Bleed Valve FPS/FPK | |||||
| Connection Type | N/A | N/A G4 | N/A | N/A G2 | N/A | |||||
| Medium | N/A Nitrogen | |||||||||
| Series | N/A FPS | N/A FPS/FPK | N/A FPS | N/A FPS/FPK | N/A FPS/FPK | |||||
| Short Description | N/A Spare Part, Charging Kit | |||||||||
| Mounting Type | N/A | |||||||||
| Adapter Type | N/A D4 & D7 | N/A | N/A D7 | N/A G2 | N/A | |||||
| Use With | N/A | |||||||||
| Operating Pressure [Min] | N/A | |||||||||
| Operating Pressure [Max] | N/A | |||||||||
| Hose Length | N/A | |||||||||
| Core Products | N/A | |||||||||
| Division | N/A ACCUMULATORS | |||||||||
| Product Group Family | N/A CHARGING AND GAUGING UNITS | |||||||||
| Product | N/A ACCUMULATORS ACCESSORIES | |||||||||
|
|
||||||||||