Part Number |
Model Code Description |
Connection Type |
Adapter Type |
Hose Length |
Core Products |
|---|---|---|---|---|---|
| 2067646 | N/A Adapters D4/D7 with O-Ring (7.5x2) | N/A | N/A D4 & D7 | N/A | |
| 2068737 | N/A Adapter G4 Assembly | N/A G4 | N/A | N/A | |
| 236369 | N/A Adapter D7 | N/A | N/A D7 | N/A | |
| 236376 | N/A Adapter G2 | N/A G2 | N/A G2 | N/A | |
| 236445 | N/A Manual Bleed Valve FPS/FPK | N/A | N/A | N/A | |
| 236515 | N/A Hose FPS/FPK 4M | N/A G1 | N/A | N/A 4 m | |
| 291531 | N/A Adapter A5 (FPK TO M8X1) | N/A | N/A A5 | N/A | |
| 291533 | N/A Adapter A3 (FPK/SB) | N/A | N/A A3 | N/A | |
| 361605 | N/A Adapter A2 (FPK TO 5/8-18UNF) | N/A | N/A A2 | N/A | |
| 361619 | N/A Adapter A1 (FPK TO M16X1.5-MINIMESS) | N/A | N/A A1 | N/A | |
| 366374 | N/A Adapter D4 | N/A | N/A D4 | N/A | |
| 373405 | N/A Hose FPS/FPK 10M | N/A G1 | N/A | N/A 10.0 m | |
| 2128849 | N/A Adapter A10 (FPK TO 7/8-14UNF,SPECIAL) | N/A | N/A A10 | N/A | |
| 3018210 | N/A Adapter A11 (FPK TO M16 X 2) | N/A | N/A A11 | N/A | |
| 3203185 | N/A Adapter A12 (FPK TO M16x2 MINIMESS) | N/A | N/A A12 | N/A | |
| 3911267 | N/A Adapter A13-5/8-18UNF | N/A | N/A A13 | N/A | |
| 291536 | N/A Adapter A4 (FPK TO 7/8-14UNF,SPECIAL) | N/A | N/A A4 | N/A | |
| 2108819 | N/A Adapter A6 (FPK TO G3/4A) | N/A | N/A A6 | N/A | |
| 2110629 | N/A Adapter A7 (FPK TO G1/4) | N/A | N/A A7 | N/A | |
| 2124524 | N/A Adapter A8 (FPK to G3/4) | N/A | N/A A8 | N/A | |
| 2128638 | N/A Adapter A9 (FPK TO VG8) | N/A | N/A A9 | N/A | |
| 2701356 | N/A Adapter B-682 (CGA680 F - 1/2"NPT M) | N/A | N/A | N/A | |
| 2701355 | N/A Adapter B-70 (CGA580 F - 1/4"NPT M) | N/A | N/A | N/A | |
| 2103427 | N/A Adapter G10 | N/A G10 | N/A G10 | N/A | |
| 3018678 | N/A Adapter G11 FPU - G5/8-ISO228 | N/A G11 | N/A G11 | N/A |