The AC-M series with DC motor has been specially designed for mobile applications where high performance is required combined with compact design and easy installation.
| Items |
7705363 |
7705815 |
7705816 |
7705819 |
7705823 |
|||||
| Model Code Description | N/A AC-M 1 2.5 12V HB S | N/A AC-M 1 2.5 12V HB S TS140 | N/A AC-M 1 2.5 12V HB S IBP2 | N/A AC-M 1 2.5 12V HB S IBP2 TS140 | N/A AC-M 1 2.5 12V HB S IBT45-3 | |||||
| Heat Removed | N/A 3.6 to 4.3 hp | |||||||||
| Flow [Min] | N/A 2.5 gpm | |||||||||
| Flow [Max] | N/A 47.5 gpm | |||||||||
| Core Products | N/A | |||||||||
|
|
||||||||||