These coolers use a combination of high performance cooling elements and long life DC electrical powered fans to give extended trouble free operation in mobile hydraulic applications. The compact design allows the coolers to fit most equipment and provides the highest cooling performance in heat dissipation while minimizing space required.
Items |
![]() 2594797 Type ELD Cooling System List Price QUOTE
|
![]() 2592519 Type ELD Cooling System List Price QUOTE
|
![]() 2596665 Type ELD Cooling System List Price QUOTE
|
![]() 2956899 Type ELD Cooling System List Price QUOTE
|
![]() 2594821 Type ELD Cooling System List Price QUOTE
|
|||||
Description | N/A These coolers use a combination of high performance cooling elements and long life DC electrical powered fans to give extended trouble free operation in mobile hydraulic applications. The compact design allows the coolers to fit most equipment and provides the highest cooling performance in heat dissipation while minimizing space required. | |||||||||
Housing Material | N/A Welded Steel | |||||||||
Heat Exchanger Material | N/A Aluminum Heavy Duty Bar and Plate | |||||||||
Fan Material | N/A Plastic | |||||||||
Mounting Orientation | N/A Any Orientation | |||||||||
Pressure [Max] | N/A 16 bar230 psi | |||||||||
Fluids | N/A Mineral Oil to DIN 51524 Part 1 and 2 | |||||||||
Maximum Oil Temperature | N/A 266 ºC130 ºF | |||||||||
Standard Airflow Direction | N/A Air Pulled Across Heat Exchanger | |||||||||
Filtration | N/A ISO/DIS 4406 Code 19/16- Filtration Grade B25>75 | |||||||||
Environmental Protection Class | N/A IP 68 | |||||||||
Standard Fan Connector | N/A AMP Code 180908 | |||||||||
Type | N/A Oil Cooler | |||||||||
Material Description | N/A ELD1.5H3.512B | N/A ELD1.5H3.512S | N/A ELD1.5H3.512SIBP3 | N/A ELD1.5H3.512SIBP4 | N/A ELD1.5H3.512SIBT453F | |||||
Style | N/A Oil Cooler | |||||||||
Size | N/A 1.5H | |||||||||
Flow Direction | N/A Blowing | N/A Suction (Standard) | N/A Suction (Standard) | N/A Suction (Standard) | N/A Suction (Standard) | |||||
Inlet Type | N/A Flange | |||||||||
Outlet Type | N/A Flange | |||||||||
Heat Dissipation | N/A Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature. | |||||||||
Modification Number | N/A 3.5 | |||||||||
Motor Capacity | N/A 0.10 kW | |||||||||
Direct Current (DC) Motor Drive Voltage | N/A 12 V | |||||||||
Flow | N/A Up to 47 gpm | |||||||||
Pressure Drop [Max] | N/A | N/A | N/A 3 bar45 psi | N/A 4 bar58 psi | N/A 3 bar45 psi | |||||
Noise Level (1 Meter) | N/A 73 dB | |||||||||
Cooling Capacity | N/A | |||||||||
Opening Temp. | N/A | N/A | N/A | N/A | N/A 45 ºC113 ºF | |||||
Closing Temp. | N/A | N/A | N/A | N/A | N/A 55 ºC131 ºF | |||||
Ambient Temperature | N/A 50 to 104 ºF10 to 40 ºC | |||||||||
Fan Diameter | N/A 7.5 in190 mm | |||||||||
Dimension A | N/A 5.35 in | |||||||||
Dimension B | N/A 12.99 in | |||||||||
Dimension C | N/A 9.84 in | |||||||||
Dimension D | N/A 9.06 in | |||||||||
Dimension E | N/A 4.53 in | |||||||||
Dimension F | N/A 2.56 in | |||||||||
Dimension H | N/A 1.32 in | |||||||||
Dimension J | N/A 6.24 in | |||||||||
Dimension K | N/A 0.98 in | |||||||||
Dimension L | N/A 12.01 in | |||||||||
Dimension V | N/A 3.94 in | |||||||||
Dimension W | N/A 7.87 in | |||||||||
Dimension U (Plugged) | N/A 1/2 in. NPT | |||||||||
Diameter X | N/A 0.35 in | |||||||||
Dimension Y | N/A 1-1/16 in. - 12 (F) | |||||||||
Dimension Z | N/A 1-1/16 in. - 12 (F) | |||||||||
Slot Size X | N/A | |||||||||
BUn | N/A EA | |||||||||
Features |
N/A
|
|||||||||
Applications |
N/A
|
|||||||||
Accessories | N/A | N/A | N/A Integrated Pressure Bypass Valve | N/A Integrated Pressure Bypass Valve | N/A Thermostatic Bypass Valve, Optional Foot Mount | |||||
Weight | N/A 9.0 lb | |||||||||
Note |
N/A
For Noise Level - The noise levels are only a guide as acoustic properties vary and depend on the characteristics of the room, connections, viscosity, and resonance. Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print. Dimensions are in inches. |
|||||||||
Core Products | N/A | |||||||||
Division | N/A COOLING SYSTEMS | N/A COOLING SYSTEMS | N/A COOLING SYSTEMS | N/A COOLING SYSTEMS | N/A | |||||
Product Group Family | N/A CATALOG COOLERS-MOBILE | N/A CATALOG COOLERS-MOBILE | N/A CATALOG COOLERS-MOBILE | N/A CATALOG COOLERS-MOBILE | N/A | |||||
Product | N/A CATALOG COOLERS (STANDARD) | N/A CATALOG COOLERS (STANDARD) | N/A CATALOG COOLERS (STANDARD) | N/A CATALOG COOLERS (STANDARD) | N/A | |||||
|