SC Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial Applications

The SC Series cooler design uses a radial blower wheel to pull air through the heat exchanger and then exit from the top. This allows for excellent cooling capacity as well as low noise.

Unit of Measure
Items
CoolingSys-SC.jpg

Type SC Cooler
List Price QUOTE

CoolingSys-SC.jpg

Type SC Cooler
List Price QUOTE

CoolingSys-SC.jpg

Type SC Cooler
List Price QUOTE

CoolingSys-SC.jpg

Type SC Cooler
List Price QUOTE

CoolingSys-SC.jpg

Type SC Cooler
List Price QUOTE
Description N/A SC Series AC Motor Fan Drive Air Cooled Oil Coolers for Industrial Applications

The SC Series cooler design uses a radial blower wheel to pull air through the heat exchanger and then exit from the top. This allows for excellent cooling capacity as well as low noise.
Type N/A Oil Cooler
Style N/A Oil Cooler
Medium N/A Mineral Oil to DIN 51524 Part 1 and 2
Size N/A 1
Accessories N/A N/A Pressure Bypass Valve N/A Pressure Bypass Valve N/A Thermostatic Bypass Valve N/A
Model Code Description N/A SC 1 L 1.5 A N/A SC 1 L 1.5 A IBP2 N/A SC 1 L 1.5 A IBP3 N/A SC 1 L 1.5 A IBT45-2 N/A SC 1 L 1.5 B
BUn N/A EA
Standard Airflow Direction N/A Air Pulled Across Heat Exchanger
Mounting Orientation N/A Any Orientation
Heat Exchanger Material N/A Aluminum Heavy-Duty Bar and Plate
Filtration N/A ISO/DIS 4406 Code 19/16- Filtration Grade B25>75
Mounting Type N/A Welded Steel
Operating Temperature [Max] N/A 130 ºC266 ºF
Motor Capacity N/A 115 VAC N/A 115 VAC N/A 115 VAC N/A 115 VAC N/A 230 VAC 460 VAC
Inlet Size N/A SAE-12
Flow Direction N/A Suction (Standard)
Inlet Type N/A SAE FORB
Outlet Type N/A SAE FORB
Outlet Size N/A SAE-12
Heat Removed N/A 2 to 4 hp
Dimension A N/A 20.47 in
Dimension B N/A 13.58 in
Dimension C N/A 14.76 in
Dimension D N/A 12.60 in
Dimension E N/A 11.22 in
Dimension F N/A 14.17 in
Dimension G N/A 1.99 in
Dimension H N/A 11.38 in
Dimension J N/A 1.87 in
Heat Dissipation N/A Cooling capacity depending on oil flow and the temperature differential ΔT between the oil inlet and air temperature.
Core Products N/A
Division N/A COOLING SYSTEMS
Product Group Family N/A CATALOG COOLERS-INDUSTRIAL
Product N/A CATALOG COOLERS (STANDARD)