Items |
![]() 905882 EVS 3000 General LIST_PRICE QUOTE
|
![]() 905883 EVS 3000 General LIST_PRICE QUOTE
|
![]() 905976 EVS 3000 General LIST_PRICE QUOTE
|
![]() 907594 EVS 3000 General LIST_PRICE QUOTE
|
![]() 907624 EVS 3000 General LIST_PRICE QUOTE
|
|||||
Description |
N/A
The flow rate transmitters of the EVS 3100 series (aluminum series) are specially designed for use in hydraulic and other fluid technology systems. They operate according to the turbine principle, i.e. the speed of an impeller turning in the fluid flow is measured and converted into a 4 to 20 mA analog signal. Two further G1/4 threaded holes in the turbine housing allow additional units to be connected, e.g. temperature and pressure transmitters. |
N/A
The flow rate transmitters of the EVS 3100 series (aluminum series) are specially designed for use in hydraulic and other fluid technology systems. They operate according to the turbine principle, i.e. the speed of an impeller turning in the fluid flow is measured and converted into a 4 to 20 mA analog signal. Two further G1/4 threaded holes in the turbine housing allow additional units to be connected, e.g. temperature and pressure transmitters. |
N/A
The flow rate transmitters of the EVS 3100 series (aluminum series) are specially designed for use in hydraulic and other fluid technology systems. They operate according to the turbine principle, i.e. the speed of an impeller turning in the fluid flow is measured and converted into a 4 to 20 mA analog signal. Two further G1/4 threaded holes in the turbine housing allow additional units to be connected, e.g. temperature and pressure transmitters. |
N/A
The flow rate transmitters of the EVS 3100 series (aluminum series) are specially designed for use in hydraulic and other fluid technology systems. They operate according to the turbine principle, i.e. the speed of an impeller turning in the fluid flow is measured and converted into a 4 to 20 mA analog signal. Two further G1/4 threaded holes in the turbine housing allow additional units to be connected, e.g. temperature and pressure transmitters. |
N/A
The flow rate transmitters in the EVS 3110 series (stainless steel series) are specially designed for use in hydraulic and other fluid technology systems. They operate according to the turbine principle, i.e. the speed of an impeller turning in the fluid flow is measured and converted into a 4 to 20 mA analog signal. On the EVS 3110 stainless steel range, the impeller has a carbide bearing and the resulting increased robustness also makes it suitable for use in pulsating, dynamic applications. Two further G1/4 threaded holes in the turbine housing allow additional devices to be connected, e.g. temperature and pressure transmitters. |
|||||
Industry Standards/Certifications | N/A CE Mark EN 61000-6-1/2/3/4 | |||||||||
Model Code Description | N/A EVS 3104-A-0060-000 | N/A EVS 3104-A-0600-000 | N/A EVS 3104-A-0300-000 | N/A EVS 3104-A-0020-000 | N/A EVS 3114-A-0300-000 | |||||
Weight | N/A 1.89 lb | N/A 3.37 lb | N/A 3.11 lb | N/A 1.61 lb | N/A 3.94 lb | |||||
Housing Material | N/A Aluminum | N/A Aluminum | N/A Aluminum | N/A Aluminum | N/A Stainless Steel | |||||
Connection Size | N/A G 1/2, Female on Both Ends | N/A G1 1/2, Female on Both Ends | N/A G1 1/4, Female on Both Ends | N/A G 1/4, Female on Both Ends | N/A G1 1/4, Female on Both Ends | |||||
Output Signal | N/A 4-20 mA, 2 Conductor | |||||||||
Electrical Connection | N/A Male 4 Pole Binder Series 714 M18 | |||||||||
Accuracy | N/A ≤ ± 2% of the Actual Value | |||||||||
Pin Connection 1 | N/A Not Used | |||||||||
Pin Connection 2 | N/A Signal + | |||||||||
Pin Connection 3 | N/A Signal - | |||||||||
Pin Connection 4 | N/A Not Used | |||||||||
Residual Ripple of Supply Voltage | N/A ≤ 5 % | |||||||||
Measuring Medium | N/A Hydraulic Oils | N/A Hydraulic Oils | N/A Hydraulic Oils | N/A Hydraulic Oils | N/A Water-Based Fluids | |||||
Pressure [Max] | N/A 5800 psi | N/A 4567 psi | N/A 5800 psi | N/A 5800 psi | N/A 5800 psi | |||||
Operating Temperature [Min] | N/A -4 ºF | |||||||||
Operating Temperature [Max] | N/A 158 ºF | |||||||||
Compensated Temperature Range | N/A -4 to 158 ºF | |||||||||
Storage Temperature Range | N/A -40 to 212 ºF | |||||||||
Fluid Temperature Range | N/A -4 to 194 ºF | |||||||||
Degree of Protection | N/A IP 65 | |||||||||
Torque Value | N/A 130 N·m95 lb·ft | N/A 600 N·m440 lb·ft | N/A 500 N·m370 lb·ft | N/A 60 N·m44 lb·ft | N/A 500 N·m370 lb·ft | |||||
Measuring Range | N/A 1.59 to 15.9 gpm | N/A 10.6 to 159 gpm | N/A 3.96 to 79.3 gpm | N/A 0.26 to 5.28 gpm | N/A 3.96 to 79.3 gpm | |||||
Viscosity Range | N/A 1 to 100 cSt | |||||||||
Calibration viscosity | N/A 30 cSt | N/A 30 cSt | N/A 30 cSt | N/A 30 cSt | N/A 5 cSt | |||||
Note | N/A Additional connection options with 2 x G1/4 female threads for pressure and/or temperature sensors. | |||||||||
DC Power Supply Voltage | N/A 10 to 32 V | |||||||||
Core Products | N/A | |||||||||
Division | N/A ELECTRONICS | |||||||||
Product Group Family | N/A FLOW SENSORS | |||||||||
Product | N/A LEVEL/FLOW SENSORS | |||||||||
|