Items |
![]() 2057942 MA1 Gauge Isolators List Price QUOTE
|
![]() 2057941 MA1 Gauge Isolators List Price QUOTE
|
![]() 2057940 MA1 Gauge Isolators List Price QUOTE
|
|||
Description |
N/A
|
|||||
Type | N/A Gauge Isolator | |||||
Model Code Description | N/A MA 1 A 1.X/0 V | N/A MA 1 A 1.X/12 V | N/A MA 1 A 1.X/5 V | |||
Style | N/A Single Station | |||||
Mounting | N/A Panel Installation | |||||
Panel Thickness [Max] | N/A 0.39 in | |||||
Connection Type | N/A BSPP | N/A SAE-5 | N/A NPT | |||
Connection Size (Port P) | N/A G1/4 | N/A 1/2 in. - 20 UNF | N/A 1/4 in. NPT | |||
Connection Size (Port T) | N/A G1/4 | N/A 1/2 in. - 20 UNF | N/A 1/4 in. NPT | |||
Connection Size (Port M) | N/A G1/4 | N/A 1/2 in. - 20 UNF | N/A 1/4 in. NPT | |||
Weight | N/A 0.40 kg0.88 lb | |||||
Mounting Position | N/A Horizontal or Vertical | |||||
Operating Fluid | N/A Mineral Oil | |||||
T-Port Max | N/A 350 bar5075 psi | |||||
Tank Connection Pressure [Max] | N/A 10 bar145 psi | |||||
Maximum Temperature | N/A 80 ºC176 ºF | |||||
Seal Material | N/A Fluoroelastomer (Standard) | |||||
Design | N/A Push/Rotating Control Knob | |||||
Type Number | N/A 1 | |||||
BUn | N/A EA | |||||
Note | N/A Dimensions are for general information only, all critical dimensions should be verified by requesting a certified print. | |||||
Core Products | N/A | |||||
Division | N/A ACCESSORIES | |||||
Product Group Family | N/A GAUGE ISOLATORS | |||||
Product | N/A ACCESSORIES / MISC | |||||
|