| Items |
62961 PFH-0-G-0-V-X-X/SZ-10-M-V |
62962 PFH-1-G-0-V-X-X/SZ-10-M-V |
62963 PFH-2-G-0-V-X-X/SZ-10-M-V |
62964 PFH-3-G-0-V-X-X/SZ-10-M-V |
62965 PFHD-0-G-0-V-X-X/SZ-10-M-V |
|||||
| Description | N/A Inline Filter, High Pressure, 1 - 2000 micron Metal Fiber, Wire Mesh, Wedge Wire Elements, Single Housing | N/A Inline Filter, High Pressure, 1 - 2000 micron Metal Fiber, Wire Mesh, Wedge Wire Elements, Single Housing | N/A Inline Filter, High Pressure, 1 - 2000 micron Metal Fiber, Wire Mesh, Wedge Wire Elements, Single Housing | N/A Inline Filter, High Pressure, 1 - 2000 micron Metal Fiber, Wire Mesh, Wedge Wire Elements, Single Housing | N/A Inline Filter, High Pressure, 1 - 2000 micron Metal Fiber, Wire Mesh, Wedge Wire Elements, Duplex Housing (Change-Over) | |||||
| Type | N/A Process Filter | |||||||||
| Size | N/A 1 in | |||||||||
| Material | N/A Stainless Steel | |||||||||
| Width | N/A 4.173 in106 mm | N/A 4.173 in106 mm | N/A 4.173 in106 mm | N/A 4.173 in106 mm | N/A 12.598 in320 mm | |||||
| Height | N/A 5.472 in139 mm | N/A 9.291 in236 mm | N/A 15.669 in398 mm | N/A 28.465 in723 mm | N/A 12.953 in329 mm | |||||
| Depth | N/A 2.992 in76 mm | |||||||||
| Core Products | N/A | |||||||||
|
|
||||||||||