Items |
![]() 62969 PLF1-2-1-6HF-V-E1-S-C-E1-10-V-0-7-1 (without element) |
![]() 62970 PLF1-2-2-6HF-V-E1-S-C-E1-10-V-0-7-1 (without element) |
![]() 62971 PLF1-1-1-9HF-V-E1-S-C-E1-10-V-0-7-1 (without element) |
![]() 62972 PLF1-2-2-9HF-V-E1-S-C-E1-10-V-0-7-1 (without element) |
||||
Description | N/A Inline Filter, 1 - 90 micron polyester, polypropylene 6" Diameter elements, One-Stage (Single Element), Low headless, High Capacity | N/A Inline Filter, 1 - 90 micron polyester, polypropylene 6" Diameter elements, Two-Stage (Two Elements), Low headless, High Capacity | N/A Inline Filter, 1 - 90 micron polyester, polypropylene 9" Diameter elements, One-Stage (Single Element), Low headless, High Capacity | N/A Inline Filter, 1 - 90 micron polyester, polypropylene 9" Diameter elements, Two-Stage (Two Elements), Low headless, High Capacity | ||||
Type | N/A Process Filter | |||||||
Size | N/A 2 to 6 in | |||||||
Material | N/A Stainless Steel | |||||||
Width | N/A 19.685 in500 mm | |||||||
Height | N/A 47.362 in1203 mm | N/A 68.228 in1733 mm | N/A 47.362 in1203 mm | N/A 68.228 in1733 mm | ||||
Depth | N/A 10.748 in273 mm | |||||||
Core Products | N/A | |||||||
|