| Items |
62947 PMRF-1-E/1-D-10-40-N-0-0 |
62948 PMRF-2-E/5-D-10-10-N-0-0 |
62949 PMRF-3-E/11-D-10-10-N-0-0 |
62950 PMRF-4-NM/17-J-40-10-N-0-0 |
62951 PMRF-5-NM/22-Q-40-10-N-0-0 |
|||||
| Description | N/A Inline Cartridge Filter, 1 - 90 micron Disposable Cartridge Elements, 1 Element per Housing, Single Housing | N/A Inline Cartridge Filter, 1 - 90 micron Disposable Cartridge Elements, 5 Elements per Housing, Single Housing | N/A Inline Cartridge Filter, 1 - 90 micron Disposable Cartridge Elements, 11 Elements per Housing, Single Housing | N/A Inline Cartridge Filter, 1 - 90 micron Disposable Cartridge Elements, 17 Elements per Housing, Single Housing | N/A Inline Cartridge Filter, 1 - 90 micron Disposable Cartridge Elements, 22 Elements per Housing, Single Housing | |||||
| Type | N/A Process Filter | |||||||||
| Size | N/A 1 in | N/A 1 in1.5 in2 in | N/A 1 in1.5 in2 in | N/A 2 in3 in | N/A 3 in4 in | |||||
| Material | N/A Carbon, Stainless (Consult Factory) | |||||||||
| Width | N/A 5.039 in128 mm | N/A 16.575 in421 mm | N/A 16.575 in421 mm | N/A 21.654 in550 mm | N/A 23.622 in600 mm | |||||
| Height | N/A 13.091 in332.5 mm | N/A 38.386 in975 mm | N/A 31.417 in798 mm | N/A 60.433 in1535 mm | N/A 70.236 in1784 mm | |||||
| Depth | N/A 2.996 in76.1 mm | N/A 7.874 in200 mm | N/A 13.445 in341.5 mm | N/A 12.795 in325 mm | N/A 14.843 in377 mm | |||||
| Core Products | N/A | |||||||||
|
|
||||||||||