Items |
928140 HLT 2150 Externally Mounted Linear Transducer List Price QUOTE
|
925232 HLT 2150 Externally Mounted Linear Transducer List Price QUOTE
|
925808 HLT 2150 Externally Mounted Linear Transducer List Price QUOTE
|
926105 HLT 2150 Externally Mounted Linear Transducer List Price QUOTE
|
||||
Description |
N/A
The HLT 2150 is a linear position transmitter which, due to its compact design, was developed in particular for use in applications where space is very limited. A wide range of accessories such as magnets is available for individual adaptation to the particular application. The HLT 2150 is suited for measuring ranges up to 2.5 m. |
|||||||
Model Code Description | N/A HLT 2150-R1-006-C01-2365-000 | N/A HLT 2150-R1-006-C01-1350-000 | N/A HLT 2150-R1-006-C02-0200-000 | N/A HLT 2150-R1-006-C01-0900-000 | ||||
Type | N/A Externally Mounted Linear Transducer | |||||||
Weight | N/A 1.23 lb | |||||||
Series | N/A | |||||||
Mounting Type | N/A Externally Mounted Linear Transducer with M18 x 1.5 Screw-In Flange | |||||||
Operating Temperature [Min] | N/A -40 ºC | |||||||
Operating Temperature [Max] | N/A 85 ºC | |||||||
Measuring Range | N/A 0 to 2365 mm | N/A 0 to 1350 mm | N/A 0 to 200 mm | N/A 0 to 900 mm | ||||
Output Type | N/A 4 to 20 mA | |||||||
Sensor Type | N/A Magnetostrictive | |||||||
Output Maximum Hysteresis (Full Scale) | N/A ≤ ± 0.1 | |||||||
Output Repeatability (Full Scale) | N/A ≤ ± 0.1 | |||||||
Resolution | N/A 12 Bit, min. 0.1 mm | |||||||
Non-Linearity | N/A ≤ ± 0.05% Full Scale (FS) | |||||||
Temperature Coefficient | N/A ≤ ± 0.01% Full Scale (FS)/ ºC | |||||||
Sampling Rate | N/A 2 ms | |||||||
Industry Standards/Certifications | N/A European Conformity (CE) Mark European Standard (EN) 61000-6-1/2/3/4 | |||||||
Vibration Resistance According to DIN EN 60068-2-6 |
N/A
≤ 20 g at 10 to 500 Hz ≤ 15 g at 5 kHz |
|||||||
Shock Resistance According to DIN EN 60068-2-27 (11 ms) | N/A ≤ 50 g | |||||||
Operating Pressure | N/A ≤ 6525 psi | |||||||
Peak Pressure According to DIN EN ISO 19879 | N/A 9135 psi | N/A 9136 psi | N/A 9137 psi | N/A 9138 psi | ||||
Sensor Material |
N/A
Rod: Stainless Steel 1.4571 Housing: Stainless Steel 1.4301 |
|||||||
Electrical Connection | N/A Male M12 x 1, 4 Pole | |||||||
Pin Connection 1 | N/A +Ub | |||||||
Pin Connection 2 | N/A Not Used | |||||||
Pin Connection 3 | N/A 0V | |||||||
Pin Connection 4 | N/A Signal | |||||||
Power Supply | N/A 9 to 30 V DC | |||||||
Current Consumption | N/A ≤ 100 mA | |||||||
Residual Ripple of Supply Voltage | N/A ≤ 250 mVpp | |||||||
Storage Temperature Range | N/A -40 to 100 ºC | |||||||
Fluid Temperature Range | N/A -40 to 120 ºC | |||||||
Degree of Protection | N/A IP 67 | |||||||
Installation Position | N/A No Restriction | |||||||
Torque Value | N/A 50 N·m | |||||||
Note | N/A Reverse polarity protection of the supply voltage, excess voltage, override and short circuit protection are provided. | |||||||
Additional Information |
N/A
The different output signals (analogue current / voltage) enable connection to all HYDAC ELECTRONIC GmbH measurement and control devices as well as connection to standard evaluation systems (e.g. to PLC controls). The main fields of application for the HLT 2150 are, for example, general positioning tasks in mechanical engineering and in mobile and stationary hydraulics, as a partially integrated solution in hydraulic cylinders. |
|||||||
Core Products | N/A | |||||||
Division | N/A ELECTRONICS | |||||||
Product Group Family | N/A POSITION SENSORS | |||||||
Product | N/A POSITION SENSOR | |||||||
|